AD1890: SamplePort Stereo ASRC for 18 and 20 bit applications
The AD1890 and AD1891 SamplePorts are fully digital, stereo Asynchronous Sample Rate Converters (ASRCs) that solve sample rate interfacing and compatibility problems in digital audio equipment. ...More
AD1890: SamplePort Stereo ASRC for 18 and 20 bit applications
Product Description
The AD1890 and AD1891 SamplePorts are fully digital, stereo Asynchronous Sample Rate Converters (ASRCs) that solve sample rate interfacing and compatibility problems in digital audio equipment. The AD1890 is intended for 18- and 20-bit professional applications, and the AD1891 is intended for 16-bit lower cost applications where large dynamic sample-rate changes are not encountered. These devices are asynchronous because the frequency and phase relationships between the input and output sample clocks (both are inputs to the AD1890/AD1891 ASRCs) are arbitrary and need not be related by a simple integer ratio. There is no need to explicitly select or program the input and output sample clock frequencies, as the AD1890/AD1891 automatically sense the relationship between the two clocks. The input and output sample clock frequencies can nominally range from 8 kHz to 56 kHz, and the ratio between them can vary from 1:2 to 2:1.
The input and output control signals allow for considerable flexibility for interfacing to a variety of DSP chips, AES/EBU receivers and transmitters and for I2S compatible devices. Input and output data can be independently justified to the left/right clock edge, or delayed by one bit clock from the left/right clock edge. Input and output data can also be independently justified to the word clock rising edge or delayed by one bit clock from the word clock rising edge.
The AD1890/AD1891 are fabricated in a 0.8 µm single poly, double metal CMOS process and are packaged in a 0.6" wide 28-pin plastic DIP and a 28-pin PLCC. The AD1890/AD1891 operate from a +5 V power supply over the temperature range of 0°C to +70°C.
For more information on ADI's Audio Portfolio, visit the Audio Solutions home page.
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for AD1890
SamplePort Stereo ASRC for 18 and 20 bit applications
Functional Block Diagram for AD1890
| Part# | DNR w/ Filter (+dB) | THD+N @ 1kHz Input (-dB) | Ratios | Product Description | Price* (100-499) |
|---|---|---|---|---|---|
| AD1896 | 139 | 120 | 7.75:1, 8:1 | High Performance 192 kHz Stereo Asynchronous Sample Rate Converter | $12.65 |
| AD1895 | 125 | 110 | 7.75:1, 8:1 | 192 kHz Stereo Asynchronous Sample Rate Converter | $5.36 |
| AD1890 | 120 | 106 | 1:2, 2:196 | SamplePort Stereo ASRC for 18- and 20-Bit Applications | $24.29 |
| AD1892 | 120 | 113 | 1:0.85, 1:5 | Integrated Digital Receiver/Rate Converter | - |
| AD1893 | 96 | 94 | 1:2, 2:1 | Low Cost SamplePort 16-Bit Stereo Asynchronous Sample Rate Converter | $12.14 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD1890 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD1890JN | Prodn | 28 ld PDIP | 28 | Comm. | $24.29 | 09/05/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD1890JNZ | Prodn | 28 ld PDIP | 28 | Comm. | $ | 08/22/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD1890JP | Prodn | 28 ld PLCC | 28 | Comm. | $26.72 | 08/22/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD1890JPZ | Prodn | PLCC:PLASTIC LEAD CHIP CAR | 28 | Comm. | $24.29 | 08/22/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD1890JPZ-REEL | Prodn | PLCC:PLASTIC LEAD CHIP CAR | 28 | Comm. | $ | 10/17/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close