ADP8861

PRODUCTION

Charge Pump, 7-Channel Smart LED Driver with I2C Interface

Viewing:

Overview

  • Charge pump with automatic gain selection of 1×, 1.5×, and 2× for maximum efficiency
  • 7 independent, programmable LED drivers
    • 7 drivers capable of 30 mA (typical)
    • 1 driver also capable of 60 mA (typical)
  • Programmable maximum current limit (128 levels)
  • Standby mode for <1 μA current consumption
  • 16 programmable fade in and fade out time
    • 0.1 sec to 5.5 sec
    • Choose from linear, square, or cubic rates
  • Fading override
  • I2C-compatible interface for all programming
  • Dedicated reset pin and built-in power-on reset (POR)
  • Short-circuit, overvoltage, and overtemperature protection
  • Internal soft start to limit inrush currents
  • Input-to-output isolation during faults or shutdown
  • Operation down to VIN = 2.5 V with undervoltage lockout (UVLO) at VIN = 2.0 V
  • Available in a small 20-ball, 2.15 mm × 2.36 mm × 0.6 mm WLCSP or a 20-lead, 4 mm × 4 mm × 0.75 mm LFCSP
ADP8861
Charge Pump, 7-Channel Smart LED Driver with I2C Interface
ADP8861-FBL ADP8861 Pin Configuration ADP8861 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
ADP8861SHIELD-EVALZ

Evaluating the ADP8861 Charge Pump, 7-Channel Smart LED Driver with I2C Interface

Features and Benefits

  • Arduino compatible
  • Backlight array
  • Keypad backlight array
  • Dedicated reset button
  • Dedicated header for I2C communications

Product Details

The ADP8860SHIELD-EVALZ and the ADP8861SHIELD-EVALZ incorporate light emitting diodes (LEDs) for quick and easy evaluation of the ADP8860 and the ADP8861. Note that only the ADP8860SHIELD-EVALZ has dual light intensity sensors. The ADP8860SHIELD-EVALZ and the ADP8861SHIELD-EVALZ follow the form factor of a regular Arduino® shield to allow compatibility with microcontroller boards that use the same interface. These evaluation boards also incorporate a separate header dedicated to I2C communications.

The ADP8860 and the ADP8861 are 7-channel LED drivers that utilizes a charge pump with selective gain for maximum efficiency. The LEDs driven by either device are programmable for maximum current and fade in and out times via the I2C interface. Only the ADP8860 has a programable light intensity threshold that can be set via the I2C interface of the device. Each channel can handle up to 30 mA (typical), except for the seventh channel, which can handle 60 mA (typical). Each channel can be unified to have the same fade in time and fade out time, or each channel can have an individual fade in time and fade out time for greater flexibility.

For full details on the ADP8860 and the ADP8861, see the ADP8860 and the ADP8861 data sheets, which should be consulted in conjunction with the user guide when using these evaluation boards.

eval board
ADP8861SHIELD-EVALZ

Evaluating the ADP8861 Charge Pump, 7-Channel Smart LED Driver with I2C Interface

Features and Benefits

  • Arduino compatible
  • Backlight array
  • Keypad backlight array
  • Dedicated reset button
  • Dedicated header for I2C communications

Product Details

The ADP8860SHIELD-EVALZ and the ADP8861SHIELD-EVALZ incorporate light emitting diodes (LEDs) for quick and easy evaluation of the ADP8860 and the ADP8861. Note that only the ADP8860SHIELD-EVALZ has dual light intensity sensors. The ADP8860SHIELD-EVALZ and the ADP8861SHIELD-EVALZ follow the form factor of a regular Arduino® shield to allow compatibility with microcontroller boards that use the same interface. These evaluation boards also incorporate a separate header dedicated to I2C communications.

The ADP8860 and the ADP8861 are 7-channel LED drivers that utilizes a charge pump with selective gain for maximum efficiency. The LEDs driven by either device are programmable for maximum current and fade in and out times via the I2C interface. Only the ADP8860 has a programable light intensity threshold that can be set via the I2C interface of the device. Each channel can handle up to 30 mA (typical), except for the seventh channel, which can handle 60 mA (typical). Each channel can be unified to have the same fade in time and fade out time, or each channel can have an individual fade in time and fade out time for greater flexibility.

For full details on the ADP8860 and the ADP8861, see the ADP8860 and the ADP8861 data sheets, which should be consulted in conjunction with the user guide when using these evaluation boards.

ADP8861SHIELD-EVALZ
Evaluating the ADP8861 Charge Pump, 7-Channel Smart LED Driver with I2C Interface
ADP8861SHIELD Evaluation Board - Angle View ADP8861SHIELD Evaluation Board - Top View ADP8861SHIELD Evaluation Board - Bottom View
ADP8861SHIELD-EVALZ
Evaluating the ADP8861 Charge Pump, 7-Channel Smart LED Driver with I2C Interface
ADP8861SHIELD Evaluation Board - Angle View ADP8861SHIELD Evaluation Board - Top View ADP8861SHIELD Evaluation Board - Bottom View

Latest Discussions

Recently Viewed