Add to Signal Chain Designer

ADDI7100:  Complete, 12-Bit, 45 MHz CCD Signal Processor

Product Details

The ADDI7100 is a complete analog signal processor for charge-coupled device (CCD) applications. It features a 45 MHz, single-channel architecture designed to sample and condition the outputs of interlaced and progressive scan area CCD arrays. The signal chain for the ADDI7100 consists of a correlated double sampler (CDS), a digitally controlled variable gain amplifier (VGA), a black level clamp, and a 12-bit ADC.

The internal registers are programmed through a 3-wire serial digital interface. Programmable features include gain adjustment, black level adjustment, input clock polarity, and power-down modes. The ADDI7100 operates from a single 3 V power supply, typically dissipates 125 mW, and is packaged in a space-saving, 32-lead LFCSP.

Applications

  • Digital still cameras
  • Digital video camcorders
  • PC cameras
  • Portable CCD imaging devices
  • CCTV cameras

FEATURES and BENEFITS

  • Pin-compatible upgrade for the AD9945
  • 45 MHz correlated double sampler (CDS) with variable gain
  • 6 dB to 42 dB, 10-bit variable gain amplifier (VGA)
  • Low noise optical black clamp circuit
  • Preblanking function
  • 12-bit, 45 MHz ADC
  • No missing codes guaranteed
  • 3-wire serial digital interface
  • 3 V single-supply operation
  • Space-saving, 32-lead, 5 mm × 5 mm LFCSP

ADDI7100 Functional Block Diagram

Documentation

Title Content Type File Type
ADDI7100: Complete, 12-Bit, 45 MHz CCD Signal Processor Data Sheet (Rev C, 06/2010) (pdf, 374 kB) Data Sheets PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADDI7100 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADDI7100BCPZ Status: Production LFCSP:LEADFRM CHIP SCALE 32 Ind Tray, 490 $6.87 $5.22 Y  Material Info Notify Me Purchase Sample
ADDI7100BCPZRL Status: Production LFCSP:LEADFRM CHIP SCALE 32 Ind Reel, 5000 $5.22 $5.22 Y  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close