Add to Signal Chain Designer

ADDI7004:  Quad-Channel, HD Image Signal Processor with Precision Timing Core

Product Details

The ADDI7004 is a highly integrated, quad-channel, HD image signal processor for high speed imaging applications. Each channel is specified at pixel rates of up to 72 MHz and consists of a complete analog front end (AFE) with ADC conversion. The Precision Timing™ core allows adjustment of the correlated double sampler (CDS) and sample-and-hold amplifier (SHA) clocks with 220 ps resolution at 72 MHz operation. The ADDI7004 also contains a reduced range low voltage differential signaling (LVDS) inter-face for the dual-channel data outputs.

Each analog front end includes black level clamping, a CDS/SHA, a VGA, and a 72 MHz, 14-bit analog-to-digital converter (ADC). Operation is programmed using a 3-wire serial interface.

Packaged in a space-saving, 6 mm × 6 mm, 76-ball BGA, the ADDI7004 is specified over an operating temperature range of −25°C to +85°C.

Applications

  • Digital video cameras
  • Digital still cameras
  • Medical Imaging
  • High speed industrial cameras

FEATURES and BENEFITS

  • Support for CCD and CMOS image sensors
  • 4 AFE channels
  • 1.8 V analog and digital core supply voltage
  • Serial data output with reduced range LVDS outputs
  • Differential analog inputs
  • CDS or SHA configuration (CDS bypass) with −3 dB, 0 dB, +3 dB, and +6 dB gain
  • 6 dB to 42 dB, 10-bit variable gain amplifier (VGA)
  • 14-bit, 72 MHz analog-to-digital converter (ADC)
  • Black level clamp with variable level control
  • Precision Timing core with 220 ps resolution @ 72 MHz

Functional Block Diagram for ADDI7004

The ADDI7004BB is no longer recommended for new designs. The ADDI7004BBB is the recommended replacement.
For more information about the ADDI7004, contact the CCD Development Group.

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADDI7004 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADDI7004BBBCZ Status: Production CHIP SCALE BGA 76 Comm. Tray, 429 $35.00 $28.00 Y  Material Info Notify Me Purchase Sample
ADDI7004BBBCZRL Status: Production CHIP SCALE BGA 76 Comm. Reel, 2500 - $28.00 Y  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close