content here.
content here.

AD9990:  Dual-Channel, 14-Bit CCD Signal Processor and Precision Timing Core

The AD9990 is a highly integrated CCD signal processor for digital still camera applications. It includes a complete analog front end with analog-to-digital conversion and a full-function, programmable timing generator for a 2-channel output CCD. Each channel is specified up to 32 MHz. The timing generator is capable of supporting up to 24 vertical clock signals to control advanced CCDs. A ...More

AD9990:  Dual-Channel, 14-Bit CCD Signal Processor and Precision Timing Core

Product Description

The AD9990 is a highly integrated CCD signal processor for digital still camera applications. It includes a complete analog front end with analog-to-digital conversion and a full-function, programmable timing generator for a 2-channel output CCD. Each channel is specified up to 32 MHz. The timing generator is capable of supporting up to 24 vertical clock signals to control advanced CCDs. A Precision Timing™ core allows adjustment of high speed clocks with approximately 488 ps resolution at 32 MHz operation. The AD9990 also contains eight general-purpose outputs that can be used for shutter and system functions.

Each analog front end includes black level clamping, a CDS, a VGA, and a 14-bit ADC. The timing generator provides all the necessary CCD clocks: RG, H-clocks, V-clocks, sensor gate pulses, substrate clock, and substrate bias control.

The AD9990 is specified over an operating temperature range of −25°C to +85°C.

Applications

  • Digital still cameras
    • 1.8 V AFETG core
    • Internal LDO regulators
    • 24 programmable vertical clock signals
    • Correlated double sampler (CDS) with
        −3 dB, 0 dB, +3 dB, and +6 dB gain
    • 6 dB to 42 dB, 10-bit variable gain amplifier (VGA)
    • 14-bit, 32 MHz analog-to-digital converter (ADC)
    • Black level clamp with variable level control
    • Complete on-chip timing generator
    • Precision Timing core with ~488 ps resolution
    • On-chip 3 V horizontal and RG drivers
    • General-purpose outputs (GPOs) for shutter and system support
    • See data sheet for additional features
    • Resolution (Bits): 14bit
    • Input Range (V p-p): 1V p-p
    • Sample Rate (MSPS): 32MSPS
    • Power Dissipation (mW): 320mW

    AD9990 Functional Block Diagram

    Part# Resolution (Bits) Sample Rate (MSPS) Input Range (V p-p) Power Dissipation (mW) Programable H-Drivers Programable V-Clocks Integrated V-Driver Chs Special Features Price* (1000-4999)
    AD9920A 12 40.5 1 240 Yes Yes 19 - -
    AD9923A 12 36 1 - Yes Yes 15 - $8.66
    AD9949 12 36 1 320 Yes No 0 PxGA $7.20
    AD9970 14 65 1 150 No No 0 - $10.87
    AD9974 14 65 1 300 No No 0 Dual Channel $46.61
    AD9977 14 65 1 300 Yes No 0 Dual Channel $42.37
    AD9978 14 55 1.4 190 No No 0 Dual Channel $23.30
    AD9978A 14 75 2 - - - 0 Dual Channel -
    AD9979 14 65 1 150 Yes No 0 - $11.95
    AD9990 14 32 1 320 Yes Yes 0 Dual Channel $10.00

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.