Add to Signal Chain Designer

AD9974:  Dual-Channel, 14-bit, CCD Signal Processor with Precision Timing™ Core

Product Details

The AD9974 is a highly integrated dual-channel CCD signal processor for high speed digital video camera applications. Each channel is specified at pixel rates of up to 65 MHz. The AD9974 consists of a complete analog front end with analog-to-digital conversion combined with a programmable timing driver. The Precision Timing core allows adjustment of high speed clocks with approximately 240 ps resolution at 65 MHz operation.

Each analog front end includes black level clamping, CDS, VGA, and a 65 MSPS, 14-bit ADC. The timing driver provides the high speed CCD clock drivers for the RG_A, RG_B, H1A to H4A, and H1B to H4B outputs. A 3-wire serial interface is used to program each channel of the AD9974.

Available in a space-saving, 9 mm × 9 mm, CSP_BGA package, the AD9974 is specified over an operating temperature range of −25°C to +85°C.

Applications

  • Professional HDTV camcorders
  • Professional/high-end digital cameras
  • Broadcast cameras
  • Industrial high speed cameras
  • FEATURES and BENEFITS

    • 1.8 V analog and digital core supply voltage
    • Correlated double sampler (CDS) with
      −3 dB, 0 dB, +3 dB, and +6 dB gain
    • 6 dB to 42 dB, 10-bit variable gain amplifier (VGA)
    • 14-bit, 65 MHz analog-to-digital converter (ADC)
    • Black level clamp with variable level control
    • Complete on-chip timing generator
    • Precision Timing core with 240 ps resolution
      @ 65 MHz
    • On-chip 3 V horizontal and RG drivers
    • 100-lead, 9 mm × 9 mm, 0.8 mm pitch,
      CSP_BGA package
    • Internal LDO regulator circuitry

    Functional Block Diagram for AD9974

    Evaluation Kits & Symbols & Footprints

    Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    SampleSample & Buy

    Price, packaging, availability

    AD9974 Model Options
    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Review this Product X
    content here.
    content here.

    Review this Product

    Close