Add to Signal Chain Designer

AD9972:  Dual-Channel, 14-bit, CCD Signal Processor with Precision Timing™ Core

Product Details

The AD9972 is a highly integrated dual-channel CCD signal processor for high speed digital video camera applications. Each channel is specified at pixel rates of up to 40 MHz. The AD9972 consists of a complete analog front end with analog-to-digital conversion combined with a programmable timing driver. The Precision Timing core allows adjustment of high speed clocks with approximately 400 ps resolution at 40 MHz operation.

Each analog front end includes black level clamping, CDS, VGA, and a 40 MSPS, 14-bit ADC. The timing driver provides the high speed CCD clock drivers for the RG_A, RG_B, H1_A to H4_A, and H1_B to H4_B outputs. A 3-wire serial interface is used to program each channel of the AD9972.

Available in a space-saving, 9 mm × 9 mm, CSP_BGA package, the AD9972 is specified over an operating temperature range of −25°C to +85°C.

Applications

  • Professional HDTV camcorders
  • Professional/high end digital cameras
  • Broadcast cameras
  • Industrial high speed cameras

FEATURES and BENEFITS

  • 1.8 V analog and digital core supply voltage
  • Correlated double sampler (CDS) with −3 dB, 0 dB, +3 dB, and +6 dB gain
  • 6 dB to 42 dB, 10-bit variable gain amplifier (VGA)
  • 14-bit, 40 MHz analog-to-digital converter (ADC)
  • Black level clamp with variable level control
  • Complete on-chip timing generator
  • Precision Timing core with 400 ps resolution @ 40 MHz
  • On-chip 3 V horizontal and RG drivers
  • 100-lead, 9 mm × 9 mm, 0.8 mm pitch, CSP_BGA package
  • Internal LDO regulator circuitry

OF NOTE ...

For more information on the AD9972, please contact the Camera/Camcorder Development Group.

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD9972 Model Options
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close