AD9978: Dual-Channel, 14-Bit CCD Signal Processor with Precision Timing Core
The AD9978 is a highly integrated, dual-channel, CCD signal processor for high speed digital video camera applications. Each channel is specified at pixel rates of up to 65 MHz and consists of a ...More
For more information about the AD9978, contact the CCD Development Group.
AD9978: Dual-Channel, 14-Bit CCD Signal Processor with Precision Timing Core
Product Description
The AD9978 is a highly integrated, dual-channel, CCD signal processor for high speed digital video camera applications. Each channel is specified at pixel rates of up to 65 MHz and consists of a complete analog front end with ADC conversion. The Precision Timing™ core allows adjustment of the correlated double sampler (CDS) and sample-and-hold amplifier (SHA) clocks with 240 ps resolution at 65 MHz operation. The AD9978 also contains a reduced range, low voltage differential signaling (LVDS) interface for the dual-channel data outputs.
Each analog front end includes black level clamping, a CDS, a VGA, and a 65 MHz, 14-bit ADC. Operation is programmed using a 3-wire serial interface. Packaged in a space-saving, 6 mm × 6 mm, 40-lead LFCSP, the AD9978 is specified over an operating temperature range of −25°C to +85°C.
Applications
Data Sheet, Rev. SpA, 9/07
Features
- Dual AFE channels
- 1.8 V analog and digital core supply voltage
- Serial data output with reduced range LVDS outputs
- Differential analog inputs
- CDS or SHA configuration (CDS bypass) with −3 dB, 0 dB, +3 dB, and +6 dB gain
- 6 dB to 42 dB, 10-bit variable gain amplifier (VGA)
- 14-bit, 65 MHz analog-to-digital converter (ADC)
- Black level clamp with variable level control
- Precision Timing core with 240 ps resolution @ 65 MHz
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for AD9978
Dual-Channel, 14-Bit CCD Signal Processor with Precision Timing Core
Functional Block Diagram for AD9978
AD9920 - 12-Bit CCD Signal Processor with V-Driver and Precision Timing® Generator
| Part# | Resolution (Bits) | Sample Rate (MSPS) | Input Range (V p-p) | Power Dissipation (mW) | Programable H-Drivers | Programable V-Clocks | Integrated V-Driver Chs | Special Features | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| AD9920A | 12 | 40.5 | 1 | 240 | Yes | Yes | 19 | - | - |
| AD9923A | 12 | 36 | 1 | - | Yes | Yes | 15 | - | $8.66 |
| AD9949 | 12 | 36 | 1 | 320 | Yes | No | 0 | PxGA | $7.20 |
| AD9970 | 14 | 65 | 1 | 150 | No | No | 0 | - | $10.87 |
| AD9974 | 14 | 65 | 1 | 300 | No | No | 0 | Dual Channel | $46.61 |
| AD9977 | 14 | 65 | 1 | 300 | Yes | No | 0 | Dual Channel | $42.37 |
| AD9978 | 14 | 55 | 1.4 | 190 | No | No | 0 | Dual Channel | $23.30 |
| AD9979 | 14 | 65 | 1 | 150 | Yes | No | 0 | - | $11.95 |
| AD9990 | 14 | 32 | 1 | 320 | Yes | Yes | 0 | Dual Channel | $10.00 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD9978 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD9978BCPZ | Prodn | 40 ld LFCSP (6x6mm w/4.1mm pad) | 40 | Comm. | $23.30 | 09/12/2008 |
Y
Material Declaration |
Contact ADI | Contact ADI |
| AD9978BCPZRL | Prodn | 40 ld LFCSP (6x6mm w/4.1mm pad) | 40 | Comm. | $23.30 | 11/28/2008 |
Y
Material Declaration |
Contact ADI | Contact ADI |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close