ADAV4412:  Audio Processor for Advanced TV with Sound IF Demodulator and Stereo Decoder

The ADAV43x2/ADAV44x2 are part of a family of enhanced audio processors targeting advanced TV applications, with full support for digital and analog baseband audio as well as multistandard broadcast ...More

The ADAV4412 is currently available to Analog Devices' OEM and ODM customers and partners with order requirements of 30KU/year or more. Further information on meeting these requirements may be requested by contacting the Audio/Video Products Group.

AdvantivAdditional product choices for Advanced TV applications are available on the Advantiv® site.

ADAV4412:  Audio Processor for Advanced TV with Sound IF Demodulator and Stereo Decoder

Product Description

The ADAV43x2/ADAV44x2 are part of a family of enhanced audio processors targeting advanced TV applications, with full support for digital and analog baseband audio as well as multistandard broadcast SIF demodulation and decoding.

The audio processor, by default, loads a dedicated TV audio flow that incorporates full matrix switching (any input to any output), automatic volume control that compensates for volume changes during advertisements or when switching channels, dynamic bass, a multiband equalizer, and up to 200 ms of stereo delay memory for audio-video synchronization.

Alternatively, Analog Devices offers an award-winning graphical programming tool (SigmaStudio™) that allows custom flows to be quickly developed and evaluated. This allows the creation of customer-specific audio flows, including the use of Analog Devices' library of third-party algorithms.

The analog I/O integrates Analog Devices' proprietary continuous-time, multibit Σ-Δ architecture to bring a higher level of performance to ATV systems, required by third-party algorithm providers to meet system branding certification. The analog input is provided by 95 dB dynamic range (DNR) ADCs, and the analog output is provided by 95 dB DNR DACs.

The main speaker outputs can be supplied as a voltage out from the integrated DAC channels (ADAV4312 and ADAV4322) or as a digitally modulated PWM stream to support digital amplifiers (ADAV4412 and ADAV4422).

The ADAV43x2/ADAV44x2 include multichannel digital inputs and outputs. In addition, two of the digital input channels can be routed through integrated sample rate converters (SRC), which are capable of supporting any arbitrary sample rate from 5 kHz to 50 kHz.

Applications

  • General-purpose consumer audio postprocessing
    - Home audio
    - DVD-Rs
    - Home-theater-in-a-box (HTIB) systems and DVD receivers
  • Audio processing subsystems for DTV-ready TVs
  • Analog broadcast capability for iDTVs

Features

  • Sound IF (SIF) processor
    SIF demodulator and broadcast stereo decoder
  • Fully configurable 28 bit audio processor - loads comprehensive TV audio flow on reset
  • Also supports SigmaStudio™ with Analog Devices Inc and third party branded algorithms for custom design
  • High performance 24-bit ADC and DAC
    95 dB DNR performance on DAC channels
    95 dB DNR performance on ADC channels
    Dual headphone outputs with integrated amplifiers

Multichannel digital baseband I/O

  • 4 stereo synchronous digital I2S® input channels
  • 2 stereo asynchronous I2S channels with integrated
  • SRC supporting input sample rates from 5 kHz to 50 kHz
  • 1 stereo synchronous digital I2S output

Diagrams

  • Enlarge
  • Symbols and Footprints
ADAV4412 Diagram
Functional Block Diagram for ADAV4412

Specifications

# ADC Input Channels 4
ADC THD+N (dB) -90dB
DAC DNR (dB) 95dB
DAC THD+N @ 1 kHz (-3dB) 85dB
Digital I/O Channels 8/2
Instructions/Cycles 2560

Explore Other Products

ADAU1761 - SigmaDSP® Stereo, Low Power, 96 kHz, 24-Bit Audio Codec with Integrated PLL

ADAU1445 - SigmaDSP® Digital Audio Processor with Flexible Audio Routing Matrix

Subscribe to New Products Feed
Part# Instructions/Cycles # ADC Input Channels # DAC Outputs DAC DNR (dB) DAC THD+N @ 1 kHz (-3dB) ADC THD+N (dB) Digital I/O Channels Digital Output PWM Chs Product Description Price* (1000-4999)
ADAV400 2,560 2 8 95 93 -90 8/8 - Audio Codec with Embedded SigmaDSP® Processor $9.10
ADAV4101 2,560 2 6 95 85 -90 8/2 - Audio Processor for Advanced TV $7.77
ADAV4312 2,560 4 11 95 85 -90 8/2 - Audio Processor for Advanced TV w/ Sound IF Demod & Stereo Decoder $10.63
ADAV4322 2,560 4 11 95 85 -90 8/2 - Audio Processor for Advanced TV w/ Sound IF Demod & Stereo Decoder $11.66
ADAV4412 2,560 4 - 95 85 -90 8/2 - Audio Processor for Advanced TV w/ Sound IF Demod & Stereo Decoder $10.36
ADAV4422 2,560 4 - 95 85 -90 8/2 4 Audio Processor for Advanced TV w/ Sound IF Demod & Stereo Decoder $11.40
ADAV4601 - 2 6 94 86 -90 - 8 Audio Processor for Advanced TV $6.21
ADAV4622 2,560 4 8 94 86 -90 - 8 Audio Processor for Advanced TV with Sound IF Demodulator and Stereo Decoder $9.58

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.