ADAV4101: Audio Processor for Advanced TV
The ADAV4101/ADAV4201 are part of a family of high performance analog and digital input/output audio processors.
The audio processor, by default, loads a dedicated audio flow that incorporates ...More
The ADAV4101 is currently available to Analog Devices' OEM and ODM customers and partners with order requirements of 10k/year or more. Further information on meeting these requirements may be requested by contacting the Audio/Video Products Group.
Additional product choices for Advanced TV applications are available on the Advantiv™ site.
ADAV4101: Audio Processor for Advanced TV
Product Description
The ADAV4101/ADAV4201 are part of a family of high performance analog and digital input/output audio processors.
The audio processor, by default, loads a dedicated audio flow that incorporates full matrix switching (any input to any output), automatic volume control that compensates for volume changes during advertisements or when switching channels, dynamic bass, a multiband equalizer, and up to 200 ms of stereo delay memory for audio-video synchronization.
Alternatively, Analog Devices offers an award-winning graphical programming tool (SigmaStudio™) that allows for custom flows to be quickly developed and evaluated. This allows the creation of customer-specific audio flows, including the use of Analog Devices library of third-party algorithms.
The analog input/output integrates Analog Devices proprietary continuous-time, multibit Σ-Δ architecture to bring a higher level of performance to ATV systems, required by third-party algorithm providers to meet system branding certification. The analog input is provided by 95 dB dynamic range (DNR) ADCs, and analog output is provided by 95 dB DNR DACs.
The main speaker outputs can be supplied as a voltage out from the integrated DAC channels (ADAV4101) or as a digitally modulated PWM stream to support digital amplifiers (ADAV4201).
The ADAV4101/ADAV4201 include multichannel digital inputs and outputs. In addition, two of the digital input channels can be routed through integrated SRCs, which are capable of supporting any arbitrary sample rate from 5 kHz to 50 kHz.
Comprehensive documentation, which provides detailed operation guidelines and register map information, is available upon request from AV.Products@analog.com.
Applications
- General-purpose consumer audio postprocessing
- Home audio
- DVD-Rs
- Home theater in a box (HTIB) systems and DVD receivers - Audio processing subsystems for DTV-ready TVs
- Analog broadcast capability for iDTVs
Features
- Fully configurable 28 bit audio processor - loads comprehensive TV audio flow on reset.
- Also supports SigmaStudio™ with Analog Devices Inc and third party branded algorithms for custom design
- Adjustable digital delay, up to 200 ms stereo delay
- High performance 24-bit ADC and DACs with 95 dB DNR performance
- Headphone output with integrated amplifiers
- Choice of high performance pulse-width modulation (PWM) digital outputs (ADAV4201) or DAC analog voltage outputs (ADAV4101)
- 4 Stereo Digital Audio inputs (I2S) support synchronous or asynchronous inputs (2 SRCs with sample rates 5kHz to 50 kHz)
- 1 stereo synchronous digital I2S output
- S/PDIF output with S/PDIF input multiplexer capability
- Fast I2C® control
- Operates from 3.3V and 1.8V supplies (with on-chip regulator to derive 1.8V from a single 3.3V supply)
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for ADAV4101
Audio Processor for Advanced TV
Functional Block Diagram for ADAV4101
ADAV4601 - Audio Processor for Advanced TV
| Part# | Instructions/Cycles | # ADC Input Channels | # DAC Outputs | DAC DNR (dB) | DAC THD+N @ 1 kHz (-3dB) | ADC THD+N (dB) | Digital I/O Channels | Digital Output PWM Chs | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| ADAV400 | 2,560 | 2 | 8 | 95 | 93 | -90 | 8/8 | - | Audio Codec with Embedded SigmaDSP® Processor | $9.10 |
| ADAV4101 | 2,560 | 2 | 6 | 95 | 85 | -90 | 8/2 | - | Audio Processor for Advanced TV | $7.77 |
| ADAV4312 | 2,560 | 4 | 11 | 95 | 85 | -90 | 8/2 | - | Audio Processor for Advanced TV w/ Sound IF Demod & Stereo Decoder | $10.63 |
| ADAV4322 | 2,560 | 4 | 11 | 95 | 85 | -90 | 8/2 | - | Audio Processor for Advanced TV w/ Sound IF Demod & Stereo Decoder | $11.66 |
| ADAV4412 | 2,560 | 4 | - | 95 | 85 | -90 | 8/2 | - | Audio Processor for Advanced TV w/ Sound IF Demod & Stereo Decoder | $10.36 |
| ADAV4422 | 2,560 | 4 | - | 95 | 85 | -90 | 8/2 | 4 | Audio Processor for Advanced TV w/ Sound IF Demod & Stereo Decoder | $11.40 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADAV4101 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADAV4101BSTZ | Contact ADI | 80 ld LQFP (14x14mm) | 80 | TBD | $7.77 | 08/29/2008 |
Y
Material Declaration |
Contact ADI | Contact ADI |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close