content here.
content here.

ADAV400:  Audio Codec with Embedded SigmaDSP® Processor

The ADAV400 is an enhanced audio processor. Integrating high performance analog and digital I/Os with a powerful, audio-specific, programmable core enables designers to differentiate their products through audio performance.

The audio processing core is based on Analog Devices SigmaDSP® technology featuring full 28-bit processing (56-bit in double precision mode); a sophisticated, fully ...More

ADAV400:  Audio Codec with Embedded SigmaDSP® Processor

Product Description

The ADAV400 is an enhanced audio processor. Integrating high performance analog and digital I/Os with a powerful, audio-specific, programmable core enables designers to differentiate their products through audio performance.

The audio processing core is based on Analog Devices SigmaDSP® technology featuring full 28-bit processing (56-bit in double precision mode); a sophisticated, fully programmable dynamics processor; and delay memory.

This technology allows the system designer to compensate for real-world limitations of speakers, amplifiers, and listening environments. This compensation results in a dramatic improvement of the perceived audio quality through speaker equalization, multiband compression and limiting, and third-party-branded algorithms.

The analog I/O integrates Analog Devices proprietary continuous time, multibit, sigma-delta (Σ-Δ) architecture. This integration brings a higher level of performance to systems that are required to meet system branding certification by third-party algorithm providers. The analog inputs feature a 95 dB dynamic range stereo ADC fed from a four-stereo input mux. The four stereo analog outputs are each driven by a 95 dB dynamic range DAC. A dedicated headphone channel is included with integrated amplifiers.

The ADAV400 supports multichannel digital inputs and outputs. An integrated SRC on one channel provides the capability to support any input sample rate in the range of 5 kHz to 50 kHz, synchronizing this input to the internal DSP engine.

The ADAV400 is supported by a powerful graphical programming tool that includes blocks such as general filters, EQ filters, dynamics processing, mixers, volume, and third-party algorithms for fast development of custom signal flows.

Applications

  • ATV and AV audio applications
  • TV audio processing
    Set-top box (STB)
    HTiB
  • General audio enhancement
  • Data Sheet, Rev. A, 7/07

    St

    TRAINING, TUTORIALS & SEMINARS

    Eb

    EVALUATION BOARDS & DEVELOPMENT KITS

      High performance, integrated analog-to-digital converters (ADCs) and digital-to-analog converters (DACs)

    • 1 stereo analog input (ADC)
    • 4 stereo analog inputs with mux-to-stereo ADC
    • 4 stereo (8-channel) analog outputs (DACs)
    • Dedicated headphone output with integrated amplifier
    • Multichannel digital I/O

    • 8-channel I2S input and output modes
    • 8- and 16-channel TDM input and output modes
    • 2-channel (1 stereo) asynchronous I2S input with integrated sample rate converter (SRC), supporting sample rates from 5 kHz to 50 kHz
    • Fully programmable audio digital signal processing (DSP) for enhanced sound processing
    • # ADC Input Channels: 2
    • # DAC Outputs: 8
    • ADC THD+N (dB): -90dB
    • DAC DNR (dB): 95dB
    • DAC THD+N @ 1 kHz (-3dB): 93dB
    • Digital I/O Channels: 8/8
    • Instructions/Cycles: 2560

    Functional Block Diagram for ADAV400

    Part# Instructions/Cycles # ADC Input Channels # DAC Outputs DAC DNR (dB) DAC THD+N @ 1 kHz (-3dB) ADC THD+N (dB) Digital I/O Channels Digital Output PWM Chs Product Description Price* (1000-4999)
    ADAV400 2,560 2 8 95 93 -90 8/8 - Audio Codec with Embedded SigmaDSP® Processor $9.10
    ADAV4101 2,560 2 6 95 85 -90 8/2 - Audio Processor for Advanced TV $7.77
    ADAV4312 2,560 4 11 95 85 -90 8/2 - Audio Processor for Advanced TV w/ Sound IF Demod & Stereo Decoder $10.63
    ADAV4322 2,560 4 11 95 85 -90 8/2 - Audio Processor for Advanced TV w/ Sound IF Demod & Stereo Decoder $11.66
    ADAV4412 2,560 4 - 95 85 -90 8/2 - Audio Processor for Advanced TV w/ Sound IF Demod & Stereo Decoder $10.36
    ADAV4422 2,560 4 - 95 85 -90 8/2 4 Audio Processor for Advanced TV w/ Sound IF Demod & Stereo Decoder $11.40
    ADAV4601 - 2 6 94 86 -90 - 8 Audio Processor for Advanced TV $6.21
    ADAV4622 2,560 4 8 94 86 -90 - 8 Audio Processor for Advanced TV with Sound IF Demodulator and Stereo Decoder $9.58

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.