Add to Signal Chain Designer

AD1933:  8 DAC with PLL, 192 kHz, 24-Bit Codec

Product Details


The AD1933 is a high performance, single chip that provides eight digital-to-analog converters (DACs) with differential output using the Analog Devices, Inc., patented multibit sigma- delta (Σ-Δ) architecture. An SPI port is included, allowing a microcontroller to adjust volume and many other parameters. The AD1933 operates from 3.3 V digital and analog supplies. The AD1933 is available in a 64-lead (differential output) LQFP. Other members of this family include a single-ended DAC output and I2C® control port version.

The AD1933 is designed for low EMI. This consideration is apparent in both the system and circuit design architectures. By using the on-board PLL to derive the master clock from the LR clock or from an external crystal, the AD1933 eliminates the need for a separate high frequency master clock and can also be used with a suppressed bit clock. The DACs are designed using the latest Analog Devices continuous time architectures to further minimize EMI. By using 3.3 V supplies, power consumption is minimized, further reducing emissions.

Applications:

  • Automotive audio systems
  • Home Theater Systems
  • Set-top boxes
  • Digital audio effects processors
  • FEATURES and BENEFITS

    • PLL generated or direct master clock
    • Low EMI design
    • DAC with 110 dB dynamic range and SNR
    • −96 dB THD + N
    • 3.3 V single supply
    • Tolerance for 5 V logic inputs
    • Supports 24 bits and 8 kHz to 192 kHz sample rates
    • Differential DAC output
    • Log volume control with autoramp function
    • SPI® controllable for flexibility
    • Software-controllable clickless mute
    • See data sheet for additional features

    AD1933 Functional Block Diagram

    Design Tools,Models,Drivers & Software

    Title Content Type File Type
    AD1938 IBIS Model  (ibs)
    Covers the AD1928, AD1933/34/38/39, AD1974 and the ADAU1328.
    IBIS Models IBS

    Evaluation Kits & Symbols & Footprints

    Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    SampleSample & Buy

    Price, packaging, availability

    AD1933 Model Options
    Model Package Pins Temp.
    Range
    Packing,
    Qty
    Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    AD1933WBSTZ Status: Production 64 ld TQFP(10x10mm) 64 Auto Tray, 160 $4.20 $3.80 Y  Material Info Notify Me Purchase Sample
    AD1933WBSTZ-RL Status: Production 64 ld TQFP(10x10mm) 64 Auto Reel, 1500 - $3.80 Y  Material Info Notify Me Purchase
    AD1933YSTZ Status: Production 64 ld LQFP (10x10mm) 64 Ind Tray, 160 $4.05 $3.66 Y  Material Info PCN Purchase Sample
    AD1933YSTZ-RL Status: Production 64 ld LQFP (10x10mm) 64 Ind Reel, 1500 - $3.66 Y  Material Info PCN Purchase
    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


    沪ICP备09046653号
    content here.
    content here.

    Review this Product

    Close