Add to Signal Chain Designer

ADAU1328:  2 ADC/8 DAC with PLL, 192 kHz, 24-Bit Codec

Product Details

The ADAU1328 is a high performance, single-chip codec that provides two analog-to-digital converters (ADCs) with differential input and eight digital-to-analog converters (DACs) with single-ended output using the Analog Devices, Inc. patented multibit sigma-delta (Σ-Δ) architecture. An SPI port is included, allowing a microcontroller to adjust volume and many other parameters. The ADAU1328 operates from 3.3 V digital and analog supplies. The ADAU1328 is available in a 48-lead (single-ended output) LQFP. Other members of this family include a differential DAC output and I2C® control port version.

The ADAU1328 is designed for low EMI. This consideration is apparent in both the system and circuit design architectures. By using the on-board PLL to derive the master clock from the LR clock or from an external crystal, the ADAU1328 eliminates the need for a separate high frequency master clock and can also be used with a suppressed bit clock. The digital-to-analog and analog-to-digital converters are designed using the latest ADI continuous time architectures to further minimize EMI. By using 3.3 V supplies, power consumption is minimized, further reducing emissions.

Applications

  • Home theater systems
  • Set-top boxes
  • Digital audio effects processors
  • FEATURES and BENEFITS

    • PLL generated or direct master clock
    • Low EMI design
    • 108 dB DAC/107 dB ADC dynamic range and SNR
    • −94 dB THD + N
    • Single 3.3 V supply
    • Tolerance for 5 V logic inputs
    • Supports 24 bits and 8 kHz to 192 kHz sample rates
    • Differential ADC input
    • Single-ended DAC output
    • Log volume control with autoramp function
    • SPI® controllable for flexibility
    • Software controllable clickless mute

    Functional Block Diagram for ADAU1328

    Documentation

    Title Content Type File Type
    ADAU1328: 2 ADC/8 DAC with PLL, 192 kHz, 24-Bit Codec Data Sheet (Rev B, 02/2013) (pdf, 537 kB) Data Sheets PDF
    Benchmarking Integrated Audio: Why CPU Usage Alone No Longer Predicts User Experience  (pdf, 1052 kB)
    (www.analog.com/everywhere, 2007)
    Technical Articles PDF
    Underneath Microsoft's Universal Audio Architecture  (pdf, 250 kB)
    (DailyTech, 01/30/2007)
    Product Reviews PDF
    Audio Performance  (pdf, 811 kB)
    (AnandTech, 10/20/2006)
    Product Reviews PDF
    ASUS P5N32-E SLI Plus: NVIDIA's 650i goes Dual x16  (pdf, 3028 kB)
    (AnandTech, 04/02/2007)
    Product Reviews PDF
    Realtek Audio Codecs Not Rendering True EAX  (pdf, 138 kB)
    (DailyTech, 09/26/2006)
    Product Reviews PDF
    RAQs index Rarely Asked Questions HTML
    Glossary of EE Terms Glossary HTML

    Design Tools,Models,Drivers & Software

    Title Content Type File Type
    AD1938 IBIS Model  (ibs)
    Covers the AD1928, AD1933/34/38/39, AD1974 and the ADAU1328.
    IBIS Models IBS

    Evaluation Kits & Symbols & Footprints

    Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    SampleSample & Buy

    Price, packaging, availability

    ADAU1328 Model Options
    Model Package Pins Temp.
    Range
    Packing,
    Qty
    Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    ADAU1328BSTZ Status: Production 48 ld LQFP 48 Ind Tray, 250 $5.37 $4.86 Y  Material Info PCN Purchase
    ADAU1328BSTZ-RL Status: Production 48 ld LQFP 48 Ind Reel, 2000 - $4.86 Y  Material Info PCN Purchase
    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Review this Product X
    content here.
    content here.

    Review this Product

    Close