AD73311L:  Single-Channel, 3 V Front-End Processor for General Purpose
Applications Including Speech and Telephony

         Linux Driver
Product Status:   Production 

The AD73311 and AD73311L are complete front-end processors for general-purpose applications including speech and telephony. They feature a 16-bit A/D conversion channel and a 16-bit D/A conversion channel. Each channel provides 70 dB signal-to-noise ratio over the voiceband signal bandwidth. The AD73311L is a follow-on to the AD73311 with improved on-chip filtering, more sample-rate options and ...More

AD73311L:  Single-Channel, 3 V Front-End Processor for General Purpose
Applications Including Speech and Telephony

Product Description

The AD73311 and AD73311L are complete front-end processors for general-purpose applications including speech and telephony. They feature a 16-bit A/D conversion channel and a 16-bit D/A conversion channel. Each channel provides 70 dB signal-to-noise ratio over the voiceband signal bandwidth. The AD73311L is a follow-on to the AD73311 with improved on-chip filtering, more sample-rate options and lower cost. The L version operates from 3.0 V only, where as the AD73311 operates from either 3 V or 5 V power supplies.

The gains of the A/D and D/A conversion channels are programmable over 38 dB and 21 dB respectively. An on-chip reference voltage is included to allow single-supply operations. A serial port (SPORT) allows easy interfacing for single or cascaded devices to industry standard DSP engines.

The AD73311 and AD73311L are suitable for a variety of applications in the speech and telephony areas including low-bit rate, high quality compression, speech enhancement, recognition and synthesis. The low group delay characteristic of the part makes it suitable for single or multi-channel active-control applications.

DATA SHEET

    • 16-Bit A/D Converters
    • 16-Bit D/A Converters
    • Programmable Input/Output Sample Rates
    • 75 dB ADC SNR
    • 70 db DAC SNR
    • 64 ksps Maximum Sample Rate
    • -90 db Crosstalk
    • Programmable Input/Output Gain
    • Low group Delay:
      25 µs per ADC ch
      50 µs per DAC ch
    • Flexible Serial Port Allows Up to 4 Codecs To Be Connected in Cascade Giving 8 I/O Channels
    • Single 2.7 V to 3.3 V Supply Operation
    • 50 mW Max Power Dissipation at 2.7 V
    • Linux Driver

Functional Block Diagram for AD73311L

To find similar products by filtering on operating parameters, please use the  Interactive Product Selection Table

Budgetary Price & Packaging   |   Samples   |   Check Inventory & Purchase

AD73311L Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD73311LARSZ Status: Production 20 ld SSOP 20 Ind Tube, 66 $2.98 $2.69 Y  Material Info PCN Purchase Sample
AD73311LARSZ-REEL Status: Production 20 ld SSOP 20 Ind Reel, 1500 - $2.69 Y  Material Info PCN Purchase
AD73311LARSZ-REEL7 Status: Production 20 ld SSOP 20 Ind Reel, 500 $2.94 $2.69 Y  Material Info PCN Purchase
AD73311LARUZ Status: Production 20 ld TSSOP 20 Ind Tube, 75 $2.98 $2.69 Y  Material Info PCN Purchase Sample
AD73311LARUZ-RL Status: Production 20 ld TSSOP 20 Ind Reel, 2500 - $2.69 Y  Material Info PCN Purchase
AD73311LARUZ-RL7 Status: Production 20 ld TSSOP 20 Ind Reel, 1000 $2.94 $2.69 Y  Material Info PCN Purchase
AD73311LARZ Status: Last Time Buy 20 ld SOIC - Wide 20 Ind Tube, 37 - - Y  Material Info PCN/PDN Contact ADI
AD73311LARZ-REEL Status: Last Time Buy 20 ld SOIC - Wide 20 Ind Reel, 1000 - - Y  Material Info PCN/PDN Contact ADI

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Packing, Qty
Indicates the packing option of the model (Tube, Reel, Tray, etc.) and the standard quantity in that packing option.

Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN/PDN
This is the list of Product Change Notifications (PCN) and Product Discontinuance Notifications (PDN) published on the web for this model. Click on the link to access PCN/PDN information. Online PCNs are available starting in 2009 and online PDNs are available starting in 2010. To obtain older PCNs or PDNs, contact your ADI Sales Rep. For more information on ADI's PCN/PDN process, please visit our PCN/PDN Information page.

Check Inventory/Purchase/Sample
The Purchase button will be displayed if model is available for purchase online at Analog Devices or one of our authorized distributors. Select the purchase button to display inventory availability and online purchase options.
The Sample button will be displayed if a model is available for web samples. If a model is not available for web samples, look for notes on the product page that indicate how to request samples - or Contact ADI

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

content here.
content here.