AD73311
PRODUCTION
Single-Channel, 3 V and 5 V Front-End Processor for General Purpose
Applications Including Speech and Telephony
- Part Models
- 4
- 1ku List Price
- Starting From $7.47
Overview
- 16-Bit A/D Converters
- 16-Bit D/A Converters
- Programmable Input/Output Sample Rates
- 75 dB ADC SNR
- 70 db DAC SNR
- 64 ksps Maximum Sample Rate
- -90 db Crosstalk
- Low group Delay: 25 µs per ADC ch; 50 µs per DAC ch
- Programmable Input/Output Gain
- Flexible Serial Port Allows Up to 4 Codecs To Be Connected in Cascade Giving 8 I/O Channels
- Single 2.7 V to 5.5 V Supply Operation
- 50 mW Max Power Dissipation at 2.7 V
- On-Chip Reference
- 20-Lead SOIC/SSOP Package
The AD73311 and AD73311L are complete front-end processors for general-purpose applications including speech and telephony. They feature a 16-bit A/D conversion channel and a 16-bit D/A conversion channel. Each channel provides 70 dB signal-to-noise ratio over the voiceband signal bandwidth. The AD73311L is a follow-on to the AD73311 with improved on-chip filtering, more sample-rate options and lower cost. The L version operates from 3.0 V only, where as the AD73311 operates from either 3 V or 5 V power supplies.
The gains of the A/D and D/A conversion channels are programmable over 38 dB and 21 dB respectively. An on-chip reference voltage is included to allow single-supply operations. A serial port (SPORT) allows easy interfacing for single or cascaded devices to industry standard DSP engines.
The AD73311 and AD73311L are suitable for a variety of applications in the speech and telephony areas including low-bit rate, high quality compression, speech enhancement, recognition and synthesis. The low group delay characteristic of the part makes it suitable for single or multi-channel active-control applications.
APPLICATIONS
- General Purpose Analog I/O
- Speech Processing
- Cordless and Personal Communications
- Telephony
- Active Control of Sound & Vibration
- Data Communications
Documentation
Data Sheet 1
Application Note 2
Evaluation Design File 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD73311ARSZ | 20-Lead SSOP | ||
| AD73311ARSZ-REEL | 20-Lead SSOP | ||
| AD73311ARZ | 20-Lead SOIC (Wide) | ||
| AD73311ARZ-REEL | 20-Lead SOIC (Wide) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 25, 2010 - 10_0065 Halogen Free Material Change for SSOP Products at Carsem |
||
| AD73311ARSZ | ||
| AD73311ARSZ-REEL | ||
|
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
| AD73311ARZ | ||
| AD73311ARZ-REEL | ||
|
Jul 29, 2026 - 26_0046 Discontinuation of Parts Manufactured in TSMC Fab 2 and 5 in Hsinchu, Taiwan. |
||
| AD73311ARSZ | ||
| AD73311ARSZ-REEL | ||
| AD73311ARZ | ||
| AD73311ARZ-REEL | ||
This is the most up-to-date revision of the Data Sheet.