content here.
content here.

AD73311:  Single-Channel, 3 V and 5 V Front-End Processor for General Purpose Applications Including Speech and Telephony

The AD73311 and AD73311L are complete front-end processors for general-purpose applications including speech and telephony. They feature a 16-bit A/D conversion channel and a 16-bit D/A conversion channel. Each channel provides 70 dB signal-to-noise ratio over the voiceband signal bandwidth. The AD73311L is a follow-on to the AD73311 with improved on-chip filtering, more sample-rate options and ...More

AD73311:  Single-Channel, 3 V and 5 V Front-End Processor for General Purpose Applications Including Speech and Telephony

Product Description

The AD73311 and AD73311L are complete front-end processors for general-purpose applications including speech and telephony. They feature a 16-bit A/D conversion channel and a 16-bit D/A conversion channel. Each channel provides 70 dB signal-to-noise ratio over the voiceband signal bandwidth. The AD73311L is a follow-on to the AD73311 with improved on-chip filtering, more sample-rate options and lower cost. The L version operates from 3.0 V only, where as the AD73311 operates from either 3 V or 5 V power supplies.

The gains of the A/D and D/A conversion channels are programmable over 38 dB and 21 dB respectively. An on-chip reference voltage is included to allow single-supply operations. A serial port (SPORT) allows easy interfacing for single or cascaded devices to industry standard DSP engines.

The AD73311 and AD73311L are suitable for a variety of applications in the speech and telephony areas including low-bit rate, high quality compression, speech enhancement, recognition and synthesis. The low group delay characteristic of the part makes it suitable for single or multi-channel active-control applications.

  • 16-Bit A/D Converters
  • 16-Bit D/A Converters
  • Programmable Input/Output Sample Rates
  • 75 dB ADC SNR
  • 70 db DAC SNR
  • 64 ksps Maximum Sample Rate
  • -90 db Crosstalk
  • Programmable Input/Output Gain
  • Low group Delay:
    25 µs per ADC ch
    50 µs per DAC ch
  • Flexible Serial Port Allows Up to 4 Codecs To Be Connected in Cascade Giving 8 I/O Channels
  • Single 2.7 V to 5.5 V Supply Operation
  • 50 mW Max Power Dissipation at 2.7 V
  • # ADC: 1
  • # DAC: 1
  • ADC SNR (dB): 75dB
  • DAC SNR (dB): 70dB
  • THD+N (dB): ADC: -83,DAC: -70
  • Product Description: Single-Channel, 3 V and 5 V Front-End Processor for Gen Purp Apps Including Speech and Telephony

Functional Block Diagram for AD73311

Part# # ADC # DAC ADC Dynamic Range (dB) DAC Dynamic Range (dB) ADC SNR (dB) DAC SNR (dB) THD+N (dB) Product Description Price* (1000-4999)
AD1936 4 8 107 106 107 106 ADC: -92, DAC: -92 192 kHz, 24-Bit CODEC with PLL, Single-Ended Output, I2C Control -
AD1937 4 8 107 109 107 109 ADC: -94, DAC: -94 192 kHz, 24-Bit CODEC with PLL, Differential Output, I2C Control $7.63
ADAU1361 2 2 99 101 99 101 ADC: -90, DAC: -92 Stereo, Low Power, 96 kHz, 24-Bit Audio Codec with Integrated PLL $2.88
SSM2602 2 2 - - 90 100 - Low Pwr, 192 kHz, 24-Bit CODEC w/ mic Bias, I2C and SPI Interface -
AD1836A 4 6 105 108 105 108 ADC: -95, DAC: -95 4 ADC, 6 DAC, 24-Bit, 96 kHz, Multibit Sigma-Delta CODEC $7.68
AD1938 4 8 107 108 107 108 ADC: -94, DAC: -94 192 kHz 24-bit CODEC w/ PLL $7.14
AD1939 4 8 107 112 107 - ADC: -96, DAC: -94 High Performance Multibit Sigma Delta CODEC. $7.72
AD73322 2 2 - - 78 77 ADC: -84, DAC: -80 Dual-Channel, 3 V Front-End Processor for General Purpose Apps Including Speech and Telephony -
AD73322L 2 2 - - 78 78 ADC: -84, DAC: -80 Dual-Channel, 3 V Front-End Processor for General Purpose Apps Including Speech and Telephony $4.86
ADAV803 2 2 102 101 102 101 ADC: -88, DAC: -91 Audio Codec for Recordable DVD $8.29
ADAV801 2 2 102 101 102 101 ADC: -88, DAC: -91 Audio Codec for Recordable DVD $6.74
AD1839A 2 6 105 108 105 108 ADC: -95, DAC: -95 96 kHz, 24-bit Sigma-Delta CODEC -
AD1838A 2 6 105 108 105 108 ADC: -95, DAC: -95 96 kHz, 24-bit Sigma-Delta CODEC $8.80
AD1837A 2 8 105 108 105 108 ADC: -95, DAC: -95 96 kHz, 24-bit Sigma-Delta CODEC -
AD1835A 2 8 105 108 105 108 ADC: -95, DAC: -95 96 kHz, 24-bit Sigma Delta CODEC $9.15
AD73311L 1 1 - - 76 77 ADC: -83, DAC: -70 Single-Channel, 3 V and 5 V Front-End Processor for Gen Purp Apps Including Speech and Telephony $2.69
AD73311 1 1 - - 75 70 ADC: -83, DAC: -70 Single-Channel, 3 V and 5 V Front-End Processor for Gen Purp Apps Including Speech and Telephony $4.17
AD74111 1 1 85 93 77 89 ADC: -67, DAC: -88 Low Cost Mono Audio Codec $2.69

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.