OBSOLETE PRODUCT — AD1983:  2 Ch HD Audio Codec Single Chip

The AD1983 audio codec and ADI device drivers interface directly with core logic chipsets supporting the HD Audio 1.0 specification. This solution is promoted under the SoundMAX brand name and comprises 2 output and 2 input channels, 1 stereo headphone port, peripheral sensing, stereo microphone array capture, SPDIF output, and driver software suite offering several features for notebook and desktop PC's.

The AD1983 is used to add analog and digital audio capabilities to computer motherboards by connecting directly to the core logic chipset. By reusing existing system resources, this solution adds flexibility, improves sound quality, reduces power consumption and lowers the system BOM cost by integrating components.

AD1983:  2 Ch HD Audio Codec Single Chip

Product Description

The AD1983 audio codec and ADI device drivers interface directly with core logic chipsets supporting the HD Audio 1.0 specification. This solution is promoted under the SoundMAX brand name and comprises 2 output and 2 input channels, 1 stereo headphone port, peripheral sensing, stereo microphone array capture, SPDIF output, and driver software suite offering several features for notebook and desktop PC's.

The AD1983 is used to add analog and digital audio capabilities to computer motherboards by connecting directly to the core logic chipset. By reusing existing system resources, this solution adds flexibility, improves sound quality, reduces power consumption and lowers the system BOM cost by integrating components.

REPLACEMENT PARTS

Rochester Electronics is the only authorized source of Analog Devices' products that have previously been discontinued or have become obsolete. Product availability should be checked directly with Rochester Electronics.

Specifications

# DAC 2
DNR (dB) 85dB
Review this Product X
content here.
content here.

Review this Product

Close