OBSOLETE PRODUCT — AD1981BL:  Low Voltage AC'97 SoundMAX Codec

The AD1981BL is used to add analog and digital audio capabilities to computer motherboards by connecting directly to the core logic chipset. By reusing existing system resources, this solution adds flexibility, improves sound quality, reduces power consumption and lowers the system BOM cost by integrating components.

REPLACEMENT PARTS

Rochester Electronics is the only authorized source of Analog Devices' products that have previously been discontinued or have become obsolete. Product availability should be checked directly with Rochester Electronics.

Specifications

# DAC 2
DNR (dB) 83dB
Review this Product X
content here.
content here.

Review this Product

Close