AD1939: 4 ADC/8 DAC with PLL, 192 kHz, 24-Bit Codec
The AD1939 is a high performance, single-chip codec that provides four analog-to-digital converters (ADCs) with differential input, and eight digital-to-analog converters (DACs) with differential ...More
AD1939: 4 ADC/8 DAC with PLL, 192 kHz, 24-Bit Codec
Product Description
The AD1939 is a high performance, single-chip codec that provides four analog-to-digital converters (ADCs) with differential input, and eight digital-to-analog converters (DACs) with differential output using the Analog Devices, Inc. patented multibit sigma-delta (Σ-Δ) architecture. An SPI port is included, allowing a microcontroller to adjust volume and many other parameters. The AD1939 operates from 3.3 V digital and analog supplies. The AD1939 is available in a 64-lead (differential output) LQFP package.
The AD1939 is designed for low EMI. This consideration is apparent in both the system and circuit design architectures. By using the on-board PLL to derive the master clock from the LR clock or from an external crystal, the AD1939 eliminates the need for a separate high frequency master clock and can also be used with a suppressed bit clock. The DACs and ADCs are designed using the latest Analog Devices continuous time architectures to further minimize EMI. By using 3.3 V supplies, power consumption is minimized, further reducing emissions.
Applications
Data Sheet, Rev. A, 6/07
- Data Sheet Rev A, 06/2007 (pdf 621kB)
- (About Data Sheets)
Quick Links
- Lead(Pb) - Free Data
- Application Notes (pdf 349kB)
Design Tools
AD1938 IBIS Model
Covers the AD1928, AD1933/34/38/39, AD1974 and the ADAU1328.
Features
- PLL generated or direct master clock
- Low EMI design
- 112 dB DAC/107 dB ADC dynamic range and SNR
- −94 dB THD + N
- Single 3.3 V supply
- Tolerance for 5 V logic inputs
- Supports 24-bits and 8 kHz to 192 kHz sample rates
- Differential ADC input
- Differential DAC output
- Log volume control with autoramp function
- SPI controllable for flexibility
- Software-controllable clickless mute
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD1939
4 ADC/8 DAC with PLL, 192 kHz, 24-Bit Codec
Other Diagrams for AD1939
4 ADC/8 DAC with PLL, 192 kHz, 24-Bit Codec
AD1939 Pin Configuration
Functional Block Diagram for AD1939
ADAU1361 - Stereo, Low Power, 96 kHz, 24-Bit Audio Codec with Integrated PLL
| Part# | # ADC | # DAC | ADC Dynamic Range (dB) | DAC Dynamic Range (dB) | ADC SNR (dB) | DAC SNR (dB) | THD+N (dB) | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| AD1936 | 4 | 8 | 107 | 106 | 107 | 106 | ADC: -92, DAC: -92 | 192 kHz, 24-Bit CODEC with PLL, Single-Ended Output, I2C Control | - |
| AD1937 | 4 | 8 | 107 | 109 | 107 | 109 | ADC: -94, DAC: -94 | 192 kHz, 24-Bit CODEC with PLL, Differential Output, I2C Control | $7.63 |
| ADAU1361 | 2 | 2 | 99 | 101 | 99 | 101 | ADC: -90, DAC: -92 | Stereo, Low Power, 96 kHz, 24-Bit Audio Codec with Integrated PLL | $2.88 |
| SSM2602 | 2 | 2 | - | - | 90 | 100 | - | Low Pwr, 192 kHz, 24-Bit CODEC w/ mic Bias, I2C and SPI Interface | - |
| AD1836A | 4 | 6 | 105 | 108 | 105 | 108 | ADC: -95, DAC: -95 | 4 ADC, 6 DAC, 24-Bit, 96 kHz, Multibit Sigma-Delta CODEC | $7.68 |
| AD1938 | 4 | 8 | 107 | 108 | 107 | 108 | ADC: -94, DAC: -94 | 192 kHz 24-bit CODEC w/ PLL | $7.14 |
| AD1939 | 4 | 8 | 107 | 112 | 107 | - | ADC: -96, DAC: -94 | High Performance Multibit Sigma Delta CODEC. | $7.72 |
| AD73322 | 2 | 2 | - | - | 78 | 77 | ADC: -84, DAC: -80 | Dual-Channel, 3 V Front-End Processor for General Purpose Apps Including Speech and Telephony | - |
| AD73322L | 2 | 2 | - | - | 78 | 78 | ADC: -84, DAC: -80 | Dual-Channel, 3 V Front-End Processor for General Purpose Apps Including Speech and Telephony | $4.86 |
| ADAV803 | 2 | 2 | 102 | 101 | 102 | 101 | ADC: -88, DAC: -91 | Audio Codec for Recordable DVD | $8.29 |
| ADAV801 | 2 | 2 | 102 | 101 | 102 | 101 | ADC: -88, DAC: -91 | Audio Codec for Recordable DVD | $6.74 |
| AD1839A | 2 | 6 | 105 | 108 | 105 | 108 | ADC: -95, DAC: -95 | 96 kHz, 24-bit Sigma-Delta CODEC | - |
| AD1838A | 2 | 6 | 105 | 108 | 105 | 108 | ADC: -95, DAC: -95 | 96 kHz, 24-bit Sigma-Delta CODEC | $8.80 |
| AD1837A | 2 | 8 | 105 | 108 | 105 | 108 | ADC: -95, DAC: -95 | 96 kHz, 24-bit Sigma-Delta CODEC | - |
| AD1835A | 2 | 8 | 105 | 108 | 105 | 108 | ADC: -95, DAC: -95 | 96 kHz, 24-bit Sigma Delta CODEC | $9.15 |
| AD73311L | 1 | 1 | - | - | 76 | 77 | ADC: -83, DAC: -70 | Single-Channel, 3 V and 5 V Front-End Processor for Gen Purp Apps Including Speech and Telephony | $2.69 |
| AD73311 | 1 | 1 | - | - | 75 | 70 | ADC: -83, DAC: -70 | Single-Channel, 3 V and 5 V Front-End Processor for Gen Purp Apps Including Speech and Telephony | $4.17 |
| AD74111 | 1 | 1 | 85 | 93 | 77 | 89 | ADC: -67, DAC: -88 | Low Cost Mono Audio Codec | $2.69 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD1939 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD1939YSTZ | Prodn | 64 ld LQFP (10x10mm) | 64 | Ind | $7.72 | - |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD1939YSTZRL | Prodn | 64 ld LQFP (10x10mm) | 64 | Ind | $7.72 | 10/16/2009 |
Y
Material Declaration |
Contact ADI | Contact ADI |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close