content here.
content here.

AD1936:  4 ADC/8 DAC, 192 kHz, 24-Bit CODEC with PLL, Single-Ended Output, I2C Control

The AD193X family are high performance, single-chip CODECs that provide 4 ADCs with differential input and 8 DACs with either single-ended or differential output using ADI’s patented multibit sigma-delta architecture. An SPI® or I2C® port is included, allowing a microcontroller to adjust volume and many other parameters. The AD193X family operates from 3.3 V digital and analog ...More

AD1936:  4 ADC/8 DAC, 192 kHz, 24-Bit CODEC with PLL, Single-Ended Output, I2C Control

Product Description

The AD193X family are high performance, single-chip CODECs that provide 4 ADCs with differential input and 8 DACs with either single-ended or differential output using ADI’s patented multibit sigma-delta architecture. An SPI® or I2C® port is included, allowing a microcontroller to adjust volume and many other parameters. The AD193X family operates from 3.3 V digital and analog supplies. The AD193X is available in a 48-lead or 64-lead LQFP package.

The AD193X is designed for low EMI. This consideration is apparent in both the system and circuit design architectures. By using the on-board PLL to derive master clock from L/R clock, the AD193X eliminates the need for a separate high frequency master clock. It can also be used with a suppressed bit clock. The D/A and A/D converters are designed using the latest ADI continuous time architectures to further minimize EMI. By using 3.3 V supplies, power consumption is minimized, further reducing emissions.

Applications

  • Automotive audio systems
  • Home theater systems
  • Set-top boxes
  • Digital audio effects processors
  • St

    TRAINING, TUTORIALS & SEMINARS

    Ts

    TOOLS, SOFTWARE & SIMULATION MODELS

    • PLL generated (32-192 kHz) or direct master clock
    • Low EMI design
    • 106 dB DAC/ 107 dB ADC Dynamic Range and SNR
    • -92 dB THD+N
    • Single 3.3 V Supply
    • Supports 24-bits and 8 kHz - 192 kHz sample rates
    • Tolerance for 5 V logic inputs
    • Stereo and TDM Modes up to 16 channel in/out
    • Differential ADC input
    • Single-ended DAC output for simple implementation
    • Log volume control with "auto-ramp" function and mute
    • I2C Control Interface
    • # ADC: 4
    • # DAC: 8
    • ADC Dynamic Range (dB): 107dB
    • ADC SNR (dB): 107dB
    • DAC Dynamic Range (dB): 106dB
    • DAC SNR (dB): 106dB
    • THD+N (dB): ADC: -92,DAC: -92
    • Product Description: 192 kHz, 24-Bit CODEC with PLL, Single-Ended Output, I2C Control

    Of Note ...

    This product is not yet released to manufacturing. Please contact the Audio CODEC Development Group for sample availability and additional technical information.

    Part# # ADC # DAC ADC Dynamic Range (dB) DAC Dynamic Range (dB) ADC SNR (dB) DAC SNR (dB) THD+N (dB) Product Description Price* (1000-4999)
    AD1936 4 8 107 106 107 106 ADC: -92, DAC: -92 192 kHz, 24-Bit CODEC with PLL, Single-Ended Output, I2C Control -
    AD1937 4 8 107 109 107 109 ADC: -94, DAC: -94 192 kHz, 24-Bit CODEC with PLL, Differential Output, I2C Control $7.63
    ADAU1361 2 2 99 101 99 101 ADC: -90, DAC: -92 Stereo, Low Power, 96 kHz, 24-Bit Audio Codec with Integrated PLL $2.88
    SSM2602 2 2 - - 90 100 - Low Pwr, 192 kHz, 24-Bit CODEC w/ mic Bias, I2C and SPI Interface -
    AD1836A 4 6 105 108 105 108 ADC: -95, DAC: -95 4 ADC, 6 DAC, 24-Bit, 96 kHz, Multibit Sigma-Delta CODEC $7.68
    AD1938 4 8 107 108 107 108 ADC: -94, DAC: -94 192 kHz 24-bit CODEC w/ PLL $7.14
    AD1939 4 8 107 112 107 - ADC: -96, DAC: -94 High Performance Multibit Sigma Delta CODEC. $7.72
    AD73322 2 2 - - 78 77 ADC: -84, DAC: -80 Dual-Channel, 3 V Front-End Processor for General Purpose Apps Including Speech and Telephony -
    AD73322L 2 2 - - 78 78 ADC: -84, DAC: -80 Dual-Channel, 3 V Front-End Processor for General Purpose Apps Including Speech and Telephony $4.86
    ADAV803 2 2 102 101 102 101 ADC: -88, DAC: -91 Audio Codec for Recordable DVD $8.29
    ADAV801 2 2 102 101 102 101 ADC: -88, DAC: -91 Audio Codec for Recordable DVD $6.74
    AD1839A 2 6 105 108 105 108 ADC: -95, DAC: -95 96 kHz, 24-bit Sigma-Delta CODEC -
    AD1838A 2 6 105 108 105 108 ADC: -95, DAC: -95 96 kHz, 24-bit Sigma-Delta CODEC $8.80
    AD1837A 2 8 105 108 105 108 ADC: -95, DAC: -95 96 kHz, 24-bit Sigma-Delta CODEC -
    AD1835A 2 8 105 108 105 108 ADC: -95, DAC: -95 96 kHz, 24-bit Sigma Delta CODEC $9.15
    AD73311L 1 1 - - 76 77 ADC: -83, DAC: -70 Single-Channel, 3 V and 5 V Front-End Processor for Gen Purp Apps Including Speech and Telephony $2.69
    AD73311 1 1 - - 75 70 ADC: -83, DAC: -70 Single-Channel, 3 V and 5 V Front-End Processor for Gen Purp Apps Including Speech and Telephony $4.17
    AD74111 1 1 85 93 77 89 ADC: -67, DAC: -88 Low Cost Mono Audio Codec $2.69

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.