content here.
content here.

AD1886A:  AC’97 SOUNDMAX® CODEC

The AD1886A is used to add analog and digital audio capabilities to computer motherboards by connecting directly to the AC'97 core logic chipset. By reusing existing system resources, this solution adds flexibility, improves sound quality, and lowers the system BOM cost by integrating components.

St

TRAINING, TUTORIALS & SEMINARS

  • 20-bit SPDIF Output w/32 kHz,44.1 kHz,and 48 kHz Symbol Rates
  • Full Duplex Variable Sample Rates from 7040 Hz to 48 kHz with 1 Hz Resolution
  • Jack Sense Pins Provide Automatic Output Switching
  • Split Power Supplies (3.3 V Digital/5 V Analog)
  • Software-Enabled VREFOUT Output for Microphones and External Power Amp
  • Mobile Low-Power Mixer Mode
  • Extended 6-Bit Master Volume Control
  • Extended 6-Bit Headphone Volume Control
  • Digital Audio Mixer Mode
  • Phat™ Stereo 3D Stereo Enhancement
  • # of ADCs: 2
  • # DAC: 2
  • ADC DNR (dB): 87dB
  • Compliant: 2.1
  • DAC DNR (dB): 90dB
  • Number of Channels: 2

Functional Block Diagram for AD1886A

NOTICE OF OBSOLESCENCE: Last time buy orders accepted until November 6, 2009; All deliveries must be completed by May 6, 2010.

POSSIBLE REPLACMENT: None