AD1984B:  High Definition Audio SoundMAX Codec

The AD1984B audio codec and SoundMAX® software provide superior high definition audio quality that exceeds Vista Premium performance. The AD1984B has two 192 kHz DAC pairs, two 192 kHz ADC pairs, dual ...More

AD1984B:  High Definition Audio SoundMAX Codec

Product Description

The AD1984B audio codec and SoundMAX® software provide superior high definition audio quality that exceeds Vista Premium performance. The AD1984B has two 192 kHz DAC pairs, two 192 kHz ADC pairs, dual S/PDIF outputs, a 2-channel digital microphone interface, and digital and analog PCBeep. These features make the AD1984B the right choice for desktop and notebook PCs where performance is key. For more information on SoundMAX codecs and software see the Analog Devices, Inc., website at www.analog.com/soundMAX.

The AD1984B has two S/PDIF outputs can connect to both S/PDIF jacks and external HDMI encoder devices.

The AD1984B is available in a 48-lead, RoHS compliant frame chip scale package in both reels and trays.

Features

  • Microsoft Vista Premium Logo for desktop
    96+ dB audio outputs, 90 dB audio inputs
    WLP 3.0 and 4.0
  • Security feature prevents unauthorized recording
  • 2 stereo headphone amplifiers
  • Internal 32-bit arithmetic for greater accuracy
  • Impedance and presence detection on all jacks
  • Full analog mixer with DAC inputs
  • 3 independent microphone bias pins
  • Digital and analog PCBeep
  • 3 general-purpose digital I/O (GPIO) pins
  • 3.3 V analog supply voltage
  • 1.7 V to 1.9 V or 3.3 V digital supply voltages
  • 3.3 V HD-Audio link signaling voltage
  • Advanced power management modes
  • 48-lead LFCSP_VQ package

Diagrams

AD1984B Diagram
Functional Block Diagram for AD1984B

Specifications

# of ADCs 4
# DAC 4
ADC DNR (dB) 90dB
DAC DNR (dB) 96dB

Explore Other Products

SSM2604 - Low Power Audio Codec

AD1884A - Audio CODEC, 4DACs/4ADCs, exceeds Microsoft Vista Premium performance for notebooks

AD1883 - HD Audio CODEC, 4DACs/4ADCs, exceeds Microsoft Vista Premium performance for notebooks

SSM2602 - Low Power Audio Codec

Subscribe to New Products Feed More
Part# # DAC DAC DNR (dB) # of ADCs ADC DNR (dB) Product Description Price* (1000-4999)
AD1819B 2 90 2 87 AC '97 Compliant Serial-Port CODEC $5.77
AD1845 2 74 2 73 Parallel-Port 16-Bit SoundPort Stereo Codec $8.66
AD1881A 2 90 2 87 AC '97 Compliant CODEC $3.93
AD1882 6 95 4 90 HD Audio $2.44
AD1883 4 90 4 85 HD Audio CODEC, 4DACs/4ADCs, exceeds Microsoft Vista Premium performance for notebooks $2.45
AD1884 4 90 4 85 HD Audio $2.38
AD1884A 4 90 4 85 Audio CODEC, 4DACs/4ADCs, exceeds Microsoft Vista Premium performance for notebooks $2.45
AD1885 2 90 2 87 AC '97 Compliant CODEC $3.06
AD1886A 2 90 2 87 AC '97 Compliant CODEC $4.85
AD1888 6 90 2 80 AC '97 Compliant CODEC $2.22
AD1980 6 90 2 82 AC '97 Compliant CODEC $2.48
AD1981B 2 90 2 85 AC '97 Compliant CODEC $2.62
AD1981BL 2 90 2 83 AC '97 Compliant Low Power CODEC $3.08
AD1981HD 2 90 2 85 HD Audio CODEC with SPDIF $2.57
AD1983 2 90 2 85 2 Ch HD Audio Codec Single Chip $2.50
AD1984 4 96 4 90 HD Audio $3.11
AD1984A 4 96 4 90 Audio CODEC, 4DACs/4ADCs, exceeds Microsoft Vista Premium performance for notebooks $2.79
AD1984B 4 96 4 90 HD Audio CODEC, 4DACs/4ADCs, exceeds Microsoft Vista Premium performance $3.15
AD1986 6 90 2 85 AC '97 Compliant CODEC $3.69
AD1986A 6 90 2 85 HD Audio and AC '97 Compliant CODEC $2.44
AD1987 8 95 4 90 HD Audio Codec, 8 DACs/4ADCs, Exceeds Microsoft Vista Premium Performance $2.72
AD1988A 10 95 4 90 HD Audio $2.85
AD1988B 10 101 6 92 HD Audio $3.21

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices