content here.
content here.

AD1871:  Stereo Audio, 24-bit, 96kHz, Multi-bit Sigma Delta ADC

The AD1871 is a stereo audio ADC intended for digital audio applications requiring high performance analog-to-digital conversion. It features two 24-bit conversion channels each with programmable gain amplifier (PGA), multi-bit sigma-delta modulator and decimation filters. Each channel provides 97 dB of THD+N and 107 db of Dynamic Range making the AD1871 suitable for applications such as ...More

AD1871:  Stereo Audio, 24-bit, 96kHz, Multi-bit Sigma Delta ADC

Product Description

The AD1871 is a stereo audio ADC intended for digital audio applications requiring high performance analog-to-digital conversion. It features two 24-bit conversion channels each with programmable gain amplifier (PGA), multi-bit sigma-delta modulator and decimation filters. Each channel provides 97 dB of THD+N and 107 db of Dynamic Range making the AD1871 suitable for applications such as Digital Audio Recorders and Mixing Consoles.

St

TRAINING, TUTORIALS & SEMINARS

  • 5.0 V Stereo Audio ADC with 3.3 V Tolerant Digial Interface
  • Supports 96 kHz Sample Rates
  • Supports 16-/20-/24-bit Word Lengths
  • Multibit Sigma-Delta Modulators with "Perfect Differential Linearity Restoration" for Reduced Idle Tones and Noise Floor
  • 105 dB (Typ) Dynamic Range
  • Supports 256/512 and 768 x fS Master Clocks
  • Device Control via SPI Compatible Serial Port or Optional Control Pins
  • Flexible Serial Data Port allows
    Right-Justified, Left-Justified, I2S
    Compatible and DSP Serial Port
    Modes Cascadable (up to Four
    Devices) from a Single DSP
    SPORT
  • On-Chip Reference
  • 28-Lead SSOP Package
  • DNR (dB): 105dB
  • SNR (dB): 105dB
  • THD+N @ 1kHz (-dB): 95dB
  • Product Description: Stereo Audio 24-Bit, 96 kHz, Multibit Sigma-Delta ADC

Functional Block Diagram for AD1871

Part# DNR (dB) SNR (dB) THD+N @ 1kHz (-dB) Product Description Price* (1000-4999)
AD1974 107 107 97 - $4.01
AD1871 105 105 95 Stereo Audio 24-Bit, 96 kHz, Multibit Sigma-Delta ADC $5.15
AD1877 94 - 90 Single-Supply, 16-Bit (Sigma-Delta) Stereo ADC $7.59
AD1870 92 - 90 Single-Supply, 16-Bit (Sigma-Delta) Stereo ADC -

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.