ADV7842 / ADV7511 Evaluation Board

Product Details

This is a board for evaluating the combination Decoder / Digitizer / HDMI RX ADV7842 and HDMI TX ADV7511. It has VGA, Composite, Component, HDMI, and SVideo inputs and HDMI output. There is a Blackfin BF524 on the board which is a controller and can be used to do audio processing between input and output. The video and audio bus is jumper-able so any of the parts can be evaluated by themselves or with customer hardware in between. Evaluation software is available. The "P" version contains no HDCP keys and can be ordered by anyone. The non-"P" version can only be ordered by HDCP licensees.

Documentation

EngineerZone

Get support for this product in the Video Products Evaluation Support Community on EngineerZone.

Complete documentation can be found on EngineerZone.

See Software & Tools for evaluation software and the Blackfin USB Driver.

SampleBuy

Price, packaging, availability

ADV7842 / ADV7511 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADV7842-7511 Status: Contact ADI Evaluation Board $199.00 Yes -
EVAL-ADV7842-7511P Status: Production Evaluation Board $199.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close