ADV7520NK: Low Power HDMI/DVI Transmitter with Consumer Electronic Control (CEC)
The ADV7520NK is an 80 MHz, high definition multimedia interface (HDMI™) v.1.3 transmitter with consumer electronic control (CEC). It supports HDTV formats up to 720p and 1080i and computer graphic ...More
Complete documentation (including detailed hardware and software guides) and software driver reference code are available upon completion of a Non-Disclosure Agreement (NDA) (pdf, 27,604 bytes) and a Software Licensing Agreement (pdf, 32,123 bytes). Submit your completed forms by attaching within the online Customer Opportunity form Additional support is available from your Analog Devices local sales. Information about obtaining licenses required for using HDMI and HDCP technologies is available from www.hdmi.org and www.digital-cp.com.
Additional product choices for Advanced TV applications are available on the Advantiv™ site.
ADV7520NK: Low Power HDMI/DVI Transmitter with Consumer Electronic Control (CEC)
Product Description
The ADV7520NK is an 80 MHz, high definition multimedia interface (HDMI™) v.1.3 transmitter with consumer electronic control (CEC). It supports HDTV formats up to 720p and 1080i and computer graphic resolutions up to XGA (1024 × 768 @ 75 Hz). With the inclusion of HDCP, the ADV7520NK allows the secure transmission of protected content, as specified by the HDCP 1.3 protocol.
The ADV7520NK supports both S/PDIF and 8-channel I2S audio. Its high fidelity, 8-channel I2S can transmit either stereo or 7.1 surround audio at 192 kHz. The S/PDIF can carry stereo linear pulse-code modulation (LPCM) audio or compressed audio, including Dolby® Digital and DTS®.
The ADV7520NK helps reduce system design complexity and cost by incorporating such features as an internal microprocessor for high-bandwidth digital content protection (HDCP) operations, an I2C® master for extended display identification data (EDID) reading, a single 1.8 V power supply, and 5 V tolerance on the I2C and hot plug detect pins. For additional information and resources, see the Applications Information section.
Fabricated in an advanced CMOS process, the ADV7520NK is available in a space saving, 76-ball CSP_BGA. The package is RoHS compliant and is specified for −25°C to +90°C operation.
Applications
- Digital video cameras
- Digital still cameras
- Personal media players
- Cellular handsets
- DVD players and recorders
- Digital set-top boxes
- A/V receivers
- HDMI repeater/splitter
Data Sheet, Rev. 0, 1/08
- Data Sheet Rev 0, 01/2008 (pdf 262kB)
- (About Data Sheets)
Features
General
- Low power HDMI/DVI transmitter ideal for portable applications
- CEC controller and buffer reduce system overhead
- Compatible with HDMI v.1.3, DVI v.1.0, and HDCP 1.3
- Supports xvYCC functionality
- Single 1.8 V power supply
- Video/audio inputs accept logic levels from 1.8 V to 3.3 V
Digital video
- 80 MHz operation supports all HDTV resolutions from 480i to 1080i
- Programmable 2-way color space converter
- Supports RGB, YCbCr, and DDR
- Supports ITU656-based embedded syncs
- Automatic input video format timing detection (CEA-861D)
Digital audio
- Supports standard S/PDIF for stereo LPCM or compressed audio up to 192 kHz
- 8-channel, uncompressed LPCM I2S audio up to 192 kHz
Special features for easy system design
- On-chip MPU with I2C master to perform HDCP operations and EDID reading operations
- 5 V tolerant I2C and HPD I/Os, no extra device needed
- No audio master clock needed for supporting S/PDIF and I2S
- On-chip MPU reports HDMI events through interrupts and registers
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for ADV7520NK
Low Power HDMI/DVI Transmitter with Consumer Electronic Control (CEC)
Functional Block Diagram for ADV7520NK
ADV7614 - 12-Bit Deep Color Quad HDMI 1.3 Receiver
ADV7510 - Deep Color HDMI 1.3 Transmitter with CEC
ADV7604 - 12-Bit, Deep Color HDMI v1.3 Receiver with Analog Interface
| Part# | Resolution (Bits) | Sample Rate (MSPS) | Max Resolution | I2S Audio Channels | HDCP Key | SPDIF | Audio Sample Rate (kHz) | CEC Support | Package |
|---|---|---|---|---|---|---|---|---|---|
| AD9389B | 8 | 165 | 1080p/UXGA | 8 | Internal | X | 192 | - | 64-LFCSP, 80-LQFP |
| AD9889B | 8 | 165 | 1080p/UXGA | 8 | External | X | 192 | - | 64-LFCSP, 76-BGA, 80-LQFP |
| ADV7510 | 12 | 225 | 1080p/UXGA | 8 | Internal | X | 192 | X | 100-LQFP |
| ADV7520 | 8 | 80 | 720p/1080i | 8 | Internal | X | 192 | X | 64-LFCSP, 76-BGA |
| ADV7520NK | 8 | 80 | 720p/1080i/XGA | 8 | External | X | 192 | X | 64-LFCSP, 76-BGA |
| ADV7521NK | 8 | 80 | 720p/1080i | 2 | - | X | 192 | X | 49-WLCSP |
ADV7520NK Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADV7520NK/PCBZ | Contact ADI | 76 | Comm. | $1,995.00 | - | Y | Contact ADI | Contact ADI | |
| ADV7520NKBBCZ-80 | Prodn | 76 | Comm. | $4.18 | 07/03/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart | |
| EVAL-ADV7520-ABZ | Contact ADI | EVALUATION BOARDS | - | TBD | $500.00 | - | Y | Contact ADI | Contact ADI |
| EVAL-ADV7520-AKZ | Prodn | EVALUATION BOARDS | - | TBD | $1,995.00 | - | Y | Contact ADI | Contact ADI |
| EVAL-ADV7520NK-ABZ | Contact ADI | EVALUATION BOARDS | - | TBD | $500.00 | - | Y | Contact ADI | Contact ADI |
| EVAL-ADV7520NK-AKZ | Prodn | EVALUATION BOARDS | - | TBD | $1,995.00 | - | Y | Contact ADI | Add To Cart |
| EVAL-ADV7520NK-CBZ | Contact ADI | EVALUATION BOARDS | - | TBD | $500.00 | - | Y | Contact ADI | Contact ADI |
| EVAL-ADV7520NK-CKZ | Prodn | EVALUATION BOARDS | - | TBD | $1,995.00 | - | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close