ADV3000

Obsolete

3:1 HDMI/DVI Switch with Equalization

Viewing:

Part Details

  • Enables HDMI 1.3-compliant receiver
  • Supports 250 Mbps to 2.25 Gbps data rates
  • Supports 25 MHz to 225 MHz pixel clocks
  • Equalized inputs for operation with long HDMI cables
    (20 meters at 2.25 Gbps)
  • Fully buffered unidirectional inputs/outputs
  • Globally switchable, 50 Ω on-chip terminations
  • Pre-emphasized outputs
  • Low added jitter
  • Single-supply operation (3.3 V)
  • Bidirectional unbuffered inputs/outputs
  • Flexible supply operation (3.3 V to 5 V)
  • HDCP standard compatible
  • Allows switching of DDC bus and 2 additional signals
  • 3 inputs, 1 output HDMI/DVI links
  • Output disable feature
    Reduced power dissipation
    Removable output termination
    Allows building of larger arrays
  • Two ADV3000s support HDMI/DVI dual-link
  • Standards compatible: HDMI receiver, HDCP, DVI
  • Serial (I2C slave) and parallel control interface
  • 80-lead, 14 mm × 14 mm LQFP, Pb-free package
ADV3000
3:1 HDMI/DVI Switch with Equalization
ADV3000-fbl 275956548ADV3000-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed