AD9389A

NOT RECOMMENDED FOR NEW DESIGNS

High Performance HDMI/DVI Transmitter

Viewing:

Part Details

GENERAL
  • HDMITM/DVI transmitter compatible with HDMI v1.2a, DVI v1.0, and HDCP 1.1
  • Internal key storage for HDCP
  • Single 1.8 V power supply
  • Video/audio inputs accept logic levels from 1.8 V to 3.3 V
  • 64-lead LFCSP, Pb-free package
DIGITAL VIDEO
  • 80 MHz operation supports all resolutions from 480i to 720p/1080i and XGA-75 Hz
  • Programmable two-way color space converter
  • Supports RGB, YCbCr, DDR
  • Supports ITU656 based embedded syncs
  • Auto input video format timing detection (CEA-861B)
DIGITAL AUDIO
  • Supports standard S/PDIF for stereo LPCM or compressed audio up to 192 kHz
  • Supports 8-channel uncompressed LPCM I2S audio up to 192 kHz
SPECIAL FEATURES FOR EASY SYSTEM DESIGN
  • On-chip MPU with I2C® master to perform HDCP operations and EDID reading operations
  • 5 V tolerant I2C and HPD I/Os, no extra device needed
  • No audio master clock needed for supporting
  • S/PDIF and I2S
  • On-chip MPU reports HDMI events through interrupts and registers

AD9389A
High Performance HDMI/DVI Transmitter
AD9389A Functional Block Diagram AD9389A Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
ADV7513 RECOMMENDED FOR NEW DESIGNS 165 MHz High Performance HDMI Transmitter
ADV7511 RECOMMENDED FOR NEW DESIGNS 225 MHz, High Performance HDMI® Transmitter with ARC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed