Electroencephalogram (EEG) Measurement Solutions
Analog Devices’ electroencephalogram (EEG) application solutions are powered by low-noise signal chain products that deliver results with the highest precision and resolution. Our best-in-class ADCs and amps are critical to achieving accurate and robust EEG measurements, which demands down-to-microvolt levels of biometric measurement. We meet that need with a range of discrete and integrated amplifiers and analog-to-digital converters for both bedside and portable use cases.
Value and Benefits
- Next-Gen EEG Design: Discrete and integrated AFEs, data converters, and power ICs enable advanced wearable EEG systems.
- Real-Time Connectivity: High-performance processors and RF interfaces support responsive data exchange.
- Built-In Safety: Motion control and authentication features enhance device security.
Featured Products
Evaluation Boards
Developer Tools and Resources
Design Tools
Simulation Models
Files and Downloads
Book & eBook
Understanding Silent Switcher Technology: High Efficiency, Low EMI eBook
7.75 M
Data Sheet
ADGS1612: SPI Interface, 1 Ω RON, ±5 V, 12 V, 5 V, 3.3 V, Mux Configurable, Quad SPST Switch Data Sheet
373.21 K
ADP5350: Advanced Battery Management PMIC with Inductive Boost LED and Three LDO Regulators Data Sheet
1.68 M
Product Highlight
ADAS1000 5-Electrode ECG AFE
595.84 K
Product Selection Guide
Precision Products and Signal Chain Solutions: Selection Guide 2019
13.38 M
Circuit Note
CN0407: Ultrahigh Sensitivity Femtoampere Measurement Platform
548.59 K
CN0370: 16-Bit, Single-Supply LED Current Driver with Less than ±1 LSB Integral and Differential Nonlinearity
232.9 K
Brochure
Silent Switcher Technology
1.74 M
The Building Blocks of the IoT
1.83 M
Technologies for High Performance Portable Healthcare Devices
598.17 K
User Guide
UG-261: Evaluation Boards for the AD62x, AD822x and AD842x Series
604 kB
UG-1091: How to Set Up and Use the ADuCM3027/ADuCM3029
1.67 M
UG-849: Evaluating the AD7177-2 32-Bit, 10 kSPS, Sigma-Delta ADC with 100 µs Settling and Integrated Analog Input Buffers
1.95 M
UG-650: Evaluating the AD8244 Quad FET Input Buffer
176 kB
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}