Space and High Reliability
Analog Devices has a rich, 50+ year history of delivering robust, space-qualified products and space technology solutions that help innovative companies get to LEO and GEO orbit faster. With QMLV-certified facilities, extensive experience with traditional space products, and end-to-end signal chain capabilities, we can help you achieve new heights in space.
Explore Applications in Space and High Reliability
Space-Qualified Product Listing
Advancing the Future of Commercial Space Technology Solutions
We provide a complete signal chain of tested and proven space technology solutions to help you not just survive but thrive in the harsh, unforgiving environments of deep space. As a trusted ally with decades of space technology experience, we deliver the confidence you need to command and control your mission with comprehensive system solutions that deliver superior performance with radiation-hardened electronics.
Reference Material
ADRF6780S
5.9 GHz to 23.6 GHz, Wideband, Microwave Upconverter
ADAR4002-CSL
0.5 GHz to 19 GHz, 1-Channel, Bidirectional True Time Delay Unit
ADRF5144-CSL
10 W Average, Silicon SPDT, Reflective Switch, 1 GHz to 20 GHz
Government Brochure
Analog Devices is a trusted technology partner providing comprehensive solutions and capabilities to support defense innovation.
ADI Commercial Space Products Program
Balancing reliability with cost to reach an acceptable level of risk is of utmost importance in the era of new space. Check out our brochure to learn more.
High Reliability Components and Solutions
We deliver a wide range of commercially available and customized components that meet or exceed today’s most challenging design specifications.
Thought Leadership
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}