content here.
content here.

ADV7402A:  12-BIT INTEGRATED MULTI-FORMAT SDTV / HDTV VIDEO DECODER AND RGB GRAPHICS DIGITIZER

The ADV®7402A high performance multiformat video decoder is the first to integrate 12-bit quality video decoding with high speed graphics and high definition video digitization. Designed for the highest mixed-signal performance, Noise Shaped Video® ADCs enable true 10-bit data output accuracy for all sources up to HDTV rates.

Applications

  • LCD/DMD rear projection ...More

  • ADV7402A:  12-BIT INTEGRATED MULTI-FORMAT SDTV / HDTV VIDEO DECODER AND RGB GRAPHICS DIGITIZER

    Product Description

    The ADV®7402A high performance multiformat video decoder is the first to integrate 12-bit quality video decoding with high speed graphics and high definition video digitization. Designed for the highest mixed-signal performance, Noise Shaped Video® ADCs enable true 10-bit data output accuracy for all sources up to HDTV rates.

    Applications

  • LCD/DMD rear projection HDTVs
  • PDP HDTVs
  • CRT HDTVs
  • LCD/DLP front projectors
  • LCD TV (HDTV ready)
  • HDTV STBs with PVR
  • Hard disk-based video recorders
  • Multiformat scan converters
  • DVD recorders with progressive scan input support
    • Support for all NTSC, PAL and SECAM variants
    • Support for Analog Component YPrPb/RGB Inputs
    • Full HDTV Support for 525p, 625p, 720p & 1080i
    • RGB Graphics Support from VGA to SXGA @ 60Hz
    • Super Adaptive 2D 5-Line Comb Filters for NTSC/PAL
    • Three 12-bit 110MHz High Performance ADCs
    • 12 Analog Input Channels
    • Full Automatic Video Standard Detection
    • Adaptive Digital Line Length Tracking (ADLLT™)
    • Chroma Transient Improvement (CTI)
    • Certified Macrovision® Copy Protection
    • 100-pin 14mm x 14mm Lead(Pb)-Free LQFP Package
    • Resolution (Bits): 12bit
    • ADC Speed (MHz): 110MHz
    • Output Resolution (bits): 10bit
    • Input Color Formats: NTSC,PAL,SECAM
    • Input Signal Types: Composite,RGB,Y/C,YPbPr
    • Data Output Formats: 10 & 20-bit YCbCr 4:2:2,12-bit RGB DDR,30-bit YCbCr/RGB 4:4:4
    • # Input Channels: 12
    • Package: 100-Lead LQFP
    • Power Dissipation (mW): 450mW

    Of Note ...

    This product is no longer recommended for new designs - see the ADV7403 product page for newer pin-compatible alternative.