content here.
content here.

ADV7402:  INTEGRATED MULTI-FORMAT SDTV / HDTV VIDEO DECODER AND RGB GRAPHICS DIGITIZER

The ADV®7402 high performance multiformat video decoder is the first to integrate 12-bit quality video decoding with high speed graphics and high definition video digitization. Designed for the highest mixed-signal performance, Noise Shaped Video® ADCs enable true 10-bit data output accuracy for all sources up to HDTV rates.

  • Three 12-bit 110MHz Noise Shaped
    Video® ADCs
  • Support for all NTSC, PAL and
    SECAM variants
  • Support for Analog Component
    YPrPb/RGB Inputs
  • Full HDTV Support for 525p, 625p, 720p
    & 1080i
  • RGB Graphics Support from VGA to
    SXGA @ 60Hz
  • 12 Analog Input Channels
  • Super Adaptive 2D 5-Line Comb
    Filters for NTSC/PAL
  • Full Automatic Video Standard
    Detection
  • Adaptive Digital Line Length Tracking
    (ADLLT™)
  • Chroma Transient Improvement (CTI)
  • Certified Macrovision® Copy
    Protection
  • 100-pin 14mm x 14mm
    Lead(Pb)-Free LQFP Package
  • Resolution (Bits): 12bit
  • ADC Speed (MHz): 110MHz
  • Output Resolution (bits): 10bit
  • Input Color Formats: NTSC,PAL,SECAM
  • Input Signal Types: Composite,RGB,Y/C,YPbPr
  • Data Output Formats: 10 & 20-bit YCbCr 4:2:2,12-bit RGB DDR,24-bit YCbCr/RGB 4:4:4,30-bit YCbCr/RGB 4:4:4
  • # Input Channels: 12
  • Package: 100-Lead LQFP
  • Power Dissipation (mW): 450mW

Functional Block Diagram for ADV7402

Of Note ...

This product is no longer recommended for new designs - see the ADV7403 product page for newer pin-compatible alternative.