content here.
content here.

ADV7181:  NTSC/PAL/SECAM Video Decoder

The ADV7181, part of ADI's new generation of integrated video decoders automatically detects and converts a standard analog baseband television signal compatible with worldwide standards NTSC, PAL, or SECAM into 8-bit precision 4:2:2 component video data.

ADI's ADLLT (Adaptive Digital Line Length Tracking) technology brings advantages to any digital video capture, processing or display ...More

ADV7181:  NTSC/PAL/SECAM Video Decoder

Product Description

The ADV7181, part of ADI's new generation of integrated video decoders automatically detects and converts a standard analog baseband television signal compatible with worldwide standards NTSC, PAL, or SECAM into 8-bit precision 4:2:2 component video data.

ADI's ADLLT (Adaptive Digital Line Length Tracking) technology brings advantages to any digital video capture, processing or display application. A proprietary architecture for variable input video quality detection and synchronisation, ADLLT enables:

  • Stable TV Tuner Signal Capture
  • Reliable VCR Signal Capture
  • Non-Standard Video Signal Capture
  • Automatic Source-Dependent Y/C seperation
  • Applications

  • DVD recorders
  • DVRs / PVRs
  • Set-Top-Box Video Capture
  • Video Projectors
  • SDTV only LCD-TVs
  • PC Video Capture Devices
  • Video Security & Surveillance Systems
    • Three Integrated 54MHz 9-bit ADCs
    • Six Analog Input Channels
    • Mulit-Standard PAL, NTSC & SECAM Colour Demodulation
    • Composite, S-Video (Y/C) & YPrPb Component Input Support
    • ADLLT™ Adaptive Digital Line Length Tracking
    • Super Adaptive 5 Line 2D Comb Filtering
    • CTI (Chroma Transient Improvement)
    • DNR (Digital Noise Reduction)
    • Closed captioning, WSS, CGMS, EDTV and Gemstar® 1×/2× VBI data slicer
    • 8-bit or 16-bit YCrCb 4:2:2 output
      + HS, VS, and FIELD
    • 3.3 V analog, 1.8 V digital core & 3.3 V I/O supply
    • 64-lead LQFP 10x10mm / LFCSP 9x9mm Pb-free package options
    • Resolution (Bits): 9bit
    • ADC Speed (MHz): 54MHz
    • Output Resolution (bits): 8bit
    • Input Color Formats: NTSC,PAL,SECAM
    • Input Signal Types: Composite,Y/C,YPbPr
    • Data Output Formats: 8 & 16-bit YCbCr 4:2:2
    • # Input Channels: 6
    • Package: 64-Lead LFCSP,64-Lead LQFP
    • Power Dissipation (mW): 450mW

    Functional Block Diagram for ADV7181

    OF NOTE ...

    This product is no longer recommended for new designs.
    Recommended replacement is ADV7180.

    Part# Resolution (Bits) ADC Speed (MHz) Output Resolution (bits) Input Color Formats Input Signal Types Data Output Formats # Input Channels Price* (1000-4999)
    ADV7180 10 86 8 NTSC, PAL, SECAM Composite, Y/C, YPbPr 8 & 16-bit YCbCr 4:2:2 6 $5.77
    ADV7181 9 54 8 NTSC, PAL, SECAM Composite, Y/C, YPbPr 8 & 16-bit YCbCr 4:2:2 6 -
    ADV7181B 9 54 8 NTSC, PAL, SECAM Composite, Y/C, YPbPr 8 & 16-bit YCbCr 4:2:2 6 $7.03
    ADV7181C 10 110 - NTSC, PAL, SECAM RGB, YPbPr 12-bit RGB DDR 6 $6.95
    ADV7183 10 27 8 NTSC, PAL, SECAM Composite, Y/C, YPbPr 8 & 16-bit YCbCr 4:2:2 6 -
    ADV7183A 10 54 8 NTSC, PAL, SECAM Composite, Y/C, YPbPr 8 & 16-bit YCbCr 4:2:2 12 -
    ADV7184 10 54 8 NTSC, PAL, SECAM Composite, RGB SCART, Y/C, YPbPr 8 & 16-bit YCbCr 4:2:2 12 $8.60
    ADV7185 10 54 8 NTSC, PAL, SECAM Composite, Y/C, YPbPr 10 & 20-bit YCbCr 4:2:2 6 -
    ADV7188 12 54 10 NTSC, PAL, SECAM Composite, RGB SCART, Y/C, YPbPr 8 & 16-bit YCbCr 4:2:2 12 $11.52
    ADV7189 12 54 10 NTSC, PAL, SECAM Composite, Y/C, YPbPr 10 & 20-bit YCbCr 4:2:2 12 -
    ADV7189B 12 54 10 NTSC, PAL, SECAM Composite, Y/C, YPbPr 10 & 20-bit YCbCr 4:2:2 12 $15.48
    ADV7400 10 110 8 NTSC, PAL, SECAM Composite, RGB, Y/C, YPbPr 12-bit RGB DDR, 24-bit YCbCr/RGB 4:4:4, 8 & 16-bit YCbCr 4:2:2 12 -
    ADV7400A 10 110 8 NTSC, PAL, SECAM Composite, RGB, Y/C, YPbPr 12-bit RGB DDR, 24-bit YCbCr/RGB 4:4:4, 8 & 16-bit YCbCr 4:2:2 12 $14.93
    ADV7401 10 140 8 NTSC, PAL, SECAM Composite, RGB, RGB SCART, Y/C, YPbPr 12-bit RGB DDR, 24-bit YCbCr/RGB 4:4:4, 8 & 16-bit YCbCr 4:2:2 12 $14.93
    ADV7402 12 110 10 NTSC, PAL, SECAM Composite, RGB, Y/C, YPbPr 10 & 20-bit YCbCr 4:2:2, 12-bit RGB DDR, 24-bit YCbCr/RGB 4:4:4, 30-bit YCbCr/RGB 4:4:4 12 -
    ADV7402A 12 110 10 NTSC, PAL, SECAM Composite, RGB, Y/C, YPbPr 10 & 20-bit YCbCr 4:2:2, 12-bit RGB DDR, 30-bit YCbCr/RGB 4:4:4 12 $20.64
    ADV7403 12 140 10 NTSC, PAL, SECAM Composite, RGB, RGB SCART, Y/C, YPbPr 10 & 20-bit YCbCr 4:2:2, 12-bit RGB DDR, 24-bit YCbCr/RGB 4:4:4, 8 & 16-bit YCbCr 4:2:2 12 $21.14
    ADV7441 10 - - - - - - -
    ADV7441A 10 - - - - - - $16.84
    ADV7443 12 - - - - - - -

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.