content here.
content here.

AD2S80A:  Variable Resolution Resolver-to-Digital Converters

The AD2S80A/AD2S81A/AD2S82A series are monolithic 10-, 12-, 14, or 16-bit tracking resolver-to-digital converters.

The converter allows users to select their own resolution and dynamic performance with external components. This allows the users great flexibility in defining the converter that best suits their system requirements. The converter allows users to select the resolution to be ...More

AD2S80A:  Variable Resolution Resolver-to-Digital Converters

Product Description

The AD2S80A/AD2S81A/AD2S82A series are monolithic 10-, 12-, 14, or 16-bit tracking resolver-to-digital converters.

The converter allows users to select their own resolution and dynamic performance with external components. This allows the users great flexibility in defining the converter that best suits their system requirements. The converter allows users to select the resolution to be 10, 12, 14, or 16 bits [AD2S81A allows 12 bit resolution only] and to track resolver signals rotating at up to 1040 revs per second (62,400 rpm) when set to 10-bit resolution.

The AD2S80A/AD2S81A/AD2S82A series converts resolver format input signals into a parallel natural binary digital word using a ratiometric tracking conversion method. This ensures high noise immunity and tolerance of long leads allowing the converter to be located remote from the resolver.

The AD2S80A/AD2S81A/AD2S82A series operates over reference frequencies in the range 50 Hz to 20,000 Hz.

  • AD2S80A/AD2S81A/AD2S82A
    Tracking R/D Converter
    Ratiometric Conversion
    High Max Tracking Rate 1040 RPS (10 Bits)
    10-, 12-, 14-, or 16-Bit Resolution Set by User
    Dynamic Performance Set by User
    Velocity Output
  • AD2S81A
    12-Bit fixed resolution only
    28-Lead DIP package
  • AD2S82A
    VCO output
    Data complement facility
    44-Lead PLCC package
  • Resolution (Bits): 16bit
  • Package: 40DIP, 44LCC
  • Max Track Rate (+/- rps): 1040/260/65/16.25
  • Accuracy (arcmin): 8/4/2
  • Temp_Range (C): -55 to +125
  • Ref Freq (Hz): 50-20k
  • Vel o/p: Yes
  • Vel Lnrty (+/- FSR max): 3
  • Power (mW): 300mW
  • Interface: Parallel
  • Encoder Emulation: No
  • Supplies (V): ±12V

Functional Block Diagram for AD2S80A

Of Note ...

Data Sheets for the AD2S81A and the AD2S82A are available under "Additional Data Sheets"

Part# Resolution (Bits) Max Track Rate (+/- rps) Accuracy (arcmin) Ref Freq (Hz) Vel o/p Vel Lnrty (+/- FSR max) Interface Encoder Emulation Price* (1000-4999)
AD2S1200 12 1,000 22/11 10k-20k Yes 2lsb Parallel/Serial Yes $12.14
AD2S1205 12 1,250 22/11 10k-20k Yes 2lsb Parallel/Serial Yes $12.14
AD2S1210 16 3125/1250/625/156.25 5 2k-20k Yes 2 to 16 lsb Parallel/Serial Yes $12.00
AD2S44 14 20 4 400-2.6k No n/a Parallel No -
AD2S80A 16 1040/260/65/16.25 8/4/2 50-20k Yes 3 Parallel No $50.49
AD2S83 16 1040/260/65/16.25 8 0-20k Yes 0.25 to1 Parallel No $74.63
AD2S90 12 500 10.6 3k-20k Yes n/a Serial Yes $29.22
RDC1740 14 27 5.3 400-2.6k No n/a Parallel No -
SDC1740 14 27 5.3 400-2.6k No n/a Parallel No $1191.67
SDC1741 12 18 15.3 400-2.6k No n/a Parallel No -
SDC1742 12 18 8.5 400-2.6k No n/a Parallel No $1294.22

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.