RAQs
Comparators & Op Amps – May They Never Meet1 (Or Good Advice From Mr. Punch)
Q. Why buy an expensive comparator when an op amp is just as good?

Comparators/OpAmp



A.   Because it isn't. My advice to anyone tempted to use an operational amplifier (op amp) as a comparator is the same as Mr. Punch's advice2 to those about to marry. "Don't!" But since my good advice is as likely to be taken as Mr. Punch's this piece contains some advice for those who are going ahead anyway.


Comparators have differential inputs and a rail-to-rail output. So do op amps. They have low offset, high gain and high common mode rejection ratio (CMRR). So do op amps. But comparators are designed to work open-loop, drive logic circuits, work at high speed even when over-driven, and accept large differential input voltages. Op amps are intended to work closed-loop, driving simple resistive or reactive loads – and are not designed to recover quickly from overdrive. But op amps are cheaper, often come in four- or even six-packs (so often one is spare and begging to be used), and compared to most comparators, have better offset and bias current specifications.


Using an op amp as a comparator may lead to difficulties for three major reasons: speed, logic drive capability, and various effects of input structures.


Comparators are designed to work with large differential inputs, while op amps are intended for closed-loop operation with both inputs at very similar potentials. If an op amp sees a differential input voltage of even a few millivolts its internal circuitry may saturate. Recovery may be very slow and recovery time may vary considerably with the level of over-drive and from device to device. Such variability and loss of speed may be unwelcome in a comparator.


If an op amp has rail-to-rail output and is operated on the same supplies as the saturating logic it is driving (CMOS or TTL) then interfacing is not hard. But if the op amp and logic supplies differ then additional interface circuitry, which may be quite complex, is necessary to produce the correct levels.


Finally, op amp inputs usually have high impedance and low bias current. But if a differential input voltage of more than a few hundred millivolts is applied to them this may no longer be the case, and all sorts of less than ideal3 behaviour may occur. Higher levels of over-drive may also do minor damage to an op amp's input stages, resulting in slowly accumulating long-term changes in performance which may be overlooked during laboratory development.


1This is an allusion to a traditional British Army toast: "Wives and sweethearts – may they never meet!"
2 Punch's Almanac (English humorous magazine) - 1845
3 "Less than ideal" is marketing-speak for "crazy"

Download this article (pdf, 364,544 bytes) back to top

James Bryant Offers Intrigue, Interest and Technological Troubleshooting Ideas... engineer, applications manager, philosopher, humorist, columnist and radio ham (G4CLF), only a man with such an eclectic dossier could make the often drab world of semiconductors come to life with such color and imagination. James Bryant


For More Information:

Op Amps as Comparators (ppt)


Relevant Application Notes:

Practical Analog Design Techniques
Section 1: Single-Supply Amplifiers (pdf)
Section 2: High Speed Op Amps (pdf)
Section 3: High Resolution Signal Conditioning ADCs (pdf)
Section 4: High Speed Sampling ADCs (pdf)
Section 5: Undersampling Applications (pdf)
Section 6: Multichannel Applications (pdf)
Section 7: Overvoltage Effects on Analog Integrated Circuits (pdf)
Section 8: Distortion Measurements (pdf)
Section 9: Hardware Design Techniques (pdf)


Useful Analog Devices Links:

Analog Dialogue

Webcasts from Analog Devices

Sign up for Analog Devices eNewsletters

Analog Devices Homepage

back to top

Send Feedback X
content here.
content here.

Send Feedback

Close