content here.
content here.

AD7156:  Ultralow Power, 1.8 V, 3 mm × 3 mm, 2-Channel Capacitance Converter

The AD7156 delivers a complete signal processing solution for capacitive sensors, featuring an ultralow power converter with fast response time.

The AD7156 uses an Analog Devices, Inc., capacitance-to-digital converter (CDC) technology, which combines features important for interfacing to real sensors, such as high input sensitivity and high tolerance of both input parasitic ground ...More

AD7156:  Ultralow Power, 1.8 V, 3 mm × 3 mm, 2-Channel Capacitance Converter

Product Description

The AD7156 delivers a complete signal processing solution for capacitive sensors, featuring an ultralow power converter with fast response time.

The AD7156 uses an Analog Devices, Inc., capacitance-to-digital converter (CDC) technology, which combines features important for interfacing to real sensors, such as high input sensitivity and high tolerance of both input parasitic ground capacitance and leakage current.

The integrated adaptive threshold algorithm compensates for any variations in the sensor capacitance due to environmental factors like humidity and temperature or due to changes in the dielectric material over time.

By default, the AD7156 operates in standalone mode using the fixed power-up settings and indicates detection on two digital outputs. Alternatively, the AD7156 can be interfaced to a micro-controller via the serial interface, the internal registers can be programmed with user-defined settings, and the data and status can be read from the part.

The AD7156 operates with a 1.8 V to 3.6 V power supply. It is specified over the temperature range of −40°C to +85°C.

Applications

  • Buttons and switches
  • Proximity sensing
  • Contactless switching
  • Position detection
  • Level detection
  • Portable products

Eb

EVALUATION BOARDS & DEVELOPMENT KITS

  • Ultralow power
    Power supply voltage: 1.8 V to 3.6 V
    Operation power supply current: 70 μA typical
    Power-down current: 2 μA typical
  • Fast response time
    Conversion time: 10 ms per channel
    Wake-up time from serial interface: 300 μs
  • Adaptive environmental compensation
  • 2 capacitance input channels
    Sensor capacitance (CSENS): 0 pF up to 13 pF
    Sensitivity up to 3 fF
  • 2 modes of operation
    Standalone with fixed settings
    Interfaced to a microcontroller for user-defined settings
  • 2 detection output flags
  • 2-wire serial interface (I2C-compatible)
  • Operating temperature: −40°C to +85°C
  • 10-lead LFCSP package (3 mm × 3 mm × 0.8 mm)
  • Resolution (Bits): 12bit
  • T-Put Rate: 100SPS
  • # Chan: 2
  • Supply V: Single(+1.8),Single(+2.5),Single(+2.7),Single(+3),Single(+3.3),Single(+3.6)
  • Pwr Diss: 306µW
  • Sleep Pwr Diss: 3.6µW
  • Ain Range: 0.5 pF,1 pF,2 pF,4 pF
  • Ref Int/Ext: Int
  • Product Description: Ultralow Power, 1.8 V, 3 mm × 3 mm, 2-Channel Capacitance Converter

Functional Block Diagram for AD7156

Part# Resolution (Bits) T-Put Rate # Chan Supply V Pwr Diss Input Base C (pF Max) Cin Range (pF) Pkg Type Price* (1000-4999) Product Description Interface
AD7142 16 27.8SPS 14 Single(+2.6 to +3.6), Single(+2.7), Single(+3), Single(+3.3) 3.6mW 20 ±2 CSP $1.37 CAPTouch (TM) Programmable Controller for 2-Electrode Capacitance Sensor with SPI or I2C Interface I²C/Ser 2-Wire, Ser, SPI
AD7143 16 43.5SPS 8 Single(+2.6 to +3.6) 3.6mW 20 ±2 CSP $1.25 CAPTouch (TM) Programmable Controller for 2-Electrode Capacitance Sensor with I2C Interface I²C/Ser 2-Wire, Ser
AD7147 16 111SPS 13 Single(+3), Single(+3.3) 3.6mW 20 ±8 CSP $1.28 CAPTouch (TM) Programmable Controller w/ SPI or I2C Interface for Single-Electrode Cap Sensors I²C/Ser 2-Wire, Ser, SPI
AD7147A 16 111SPS 13 Single(+3), Single(+3.3) 3.6mW 20 ±8 CSP $1.25 CapTouch® Programmable Controller for Single-Electrode Capacitance Sensors I²C/Ser 2-Wire, Ser, SPI
AD7148 16 4SPS 8 Multi(+3.3Anlg, +3.3Dig) 3.3mW 20 ±8 CSP $1.21 Octal Input, Programmable-Touch Controller for Single Electrode Capacitance Sensors I²C/Ser 2-Wire, Ser
AD7150 12 200SPS 2 Single(+2.7 to +3.6) 0.43mW 10 ±4 SOP $1.37 Ultra-Lo Pwr, 2-Ch Capacitance Converter for Proximity Sensing Applications I²C/Ser 2-Wire, Ser
AD7151 12 100SPS 1 Single(+2.7 to +3.6) 0.3mW 10 ±4 SOP $1.37 Ultra-Low Power, 1-Ch, Capacitance Converter for Proximity Sensing Applications I²C/Ser 2-Wire, Ser
AD7152 12 200SPS 2 Single(+2.7 to +3.6) 432µW 10 ±0.25 SOP $1.97 12-Bit Capacitance-to-Digital Converter (2 Capacitance Input Channels) I²C/Ser 2-Wire, Ser
AD7153 12 200SPS 1 Single(+2.7 to +3.6) 432µW 10 ±0.25 SOP $1.77 12-Bit Capacitance-to-Digital Converter I²C/Ser 2-Wire, Ser
AD7156 12 100SPS 2 Single(+1.8), Single(+2.5), Single(+2.7), Single(+3), Single(+3.3), Single(+3.6) 306µW 10 ±0.5 CSP $1.25 Ultralow Power, 1.8 V, 3 mm × 3 mm, 2-Channel Capacitance Converter I²C/Ser 2-Wire, Ser
AD7745 24 90SPS 1 Single(+2.7 to +5.25) 4.25mW 17 ±4 SOP $4.66 24-Bit, Cap-to-Dig Conv. w/ 1 SE/Diff Capacitive Input Ch for Interface to Dual Electrode Cap Sensor I²C/Ser 2-Wire, Ser
AD7746 24 90SPS 2 Single(+2.7 to +5.25) 4.25mW 17 ±4 SOP $5.01 24-bit, Cap-to-Dig Conv. w/ 2 SE/Diff Capacitive Input Ch for interface to Dual Electrode Cap Sensor I²C/Ser 2-Wire, Ser
AD7747 24 45.5SPS 1 Single(+2.7 to +5.25) 4.25mW 17 ±8 SOP $4.66 24-bit, Cap-to-Dig Conv w/1 SE/Diff Capacitive Input Ch for interface to Single Electrode Cap Sensor I²C/Ser 2-Wire, Ser

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.