Add to Signal Chain Designer

AD9866:  12-Bit Broadband Modem Mixed Signal Front End (MxFE®)

Product Details

The AD9866 is a mixed-signal front end (MxFE®) IC for transceiver applications requiring Tx and Rx path functionality with data rates up to 80 MSPS. Its flexible digital interface, power saving modes, and high Tx-to-Rx isolation make it well suited for half- and full-duplex applications. The digital interface is extremely flexible allowing simple interfaces to digital back ends that support half- or full-duplex data transfers, thus often allowing the AD9866 to replace discrete ADC and DAC solutions. Power saving modes include the ability to reduce power consumption of individual functional blocks or to power down unused blocks in half-duplex applications. A serial port interface (SPI) allows software programming of the various functional blocks. An on-chip PLL clock multiplier and synthesizer provide all the required internal clocks, as well as two external clocks from a single crystal or clock source.

The Tx signal path consists of a bypassable 2×/4× low-pass interpolation filter, a 12-bit TxDAC®, and a line driver. The transmit path signal bandwidth can be as high as 34 MHz at an input data rate of 80 MSPS. The TxDAC provides differential current outputs that can be steered directly to an external load or to an internal low distortion current amplifier. The current amplifier (IAMP) can be configured as a current or voltage mode line driver (with two external npn transistors) capable of delivering in excess of 23 dBm peak signal power. Tx power can be digitally controlled over a 19.5 dB range in 0.5 dB steps.

The receive path consists of a programmable amplifier (RxPGA), a tunable low pass filter (LPF), and a 12-bit ADC. The low noise RxPGA has a programmable gain range of −12 dB to +48 dB in 1 dB steps. Its input referred noise is less than 3.3 nV/ rtHz for gain settings beyond 30 dB. The receive path LPF cut-off frequency can either be set over a 15 MHz to 35 MHz range or simply bypassed. The 12-bit ADC achieves excellent dynamic performance over a 5 MSPS to 80 MSPS span. Both the RxPGA and the ADC offer scalable power consumption allowing power/performance optimization. The AD9866 provides a highly integrated solution for many broadband modems. It is available in a space-saving 64-pin chip scale package and is specified over the commercial (−40°C to +85°C) temperature range.

Applications

  • Powerline Networking
  • VDSL and HPNA
  • Wireline Communications

FEATURES and BENEFITS

  • Low cost 3.3 V CMOS MxFETM for broadband modems
  • 12-bit D/A converter
    2×/4× interpolation filter
    200 MSPS DAC update rate
  • Integrated 23 dBm line driver with 19.5 dB gain control
  • 12-bit, 80 MSPS A/D converter
  • -12 dB to +48 dB low noise RxPGA
    (< 2.5 nV/rtHz)
  • Third order programmable low-pass filter
  • Flexible digital data path interface
    -Half- and full-duplex operation
    -Backward compatible with AD9975 and AD9876
  • -Simple Interface to DSP's such as ADI's Blackfin™
  • Various power-down/reduction modes
  • Internal clock multiplier (PLL)
  • Two auxiliary programmable clock outputs
  • Available in 64-pin chip scale package or
    bare die

Functional Block Diagram for AD9866

For evaluation of all Analog Devices High Speed DAC components you will need to purchase or loan a Data Pattern Generator. To find out more information please click here.

Documentation

Title Content Type File Type
AD9866: Broadband Modem Mixed Signal Front End Data Sheet (Rev B, 08/2011) (pdf, 1931 kB) Data Sheets PDF
AN-851: A WiMax Double Downconversion IF Sampling Receiver Design  (pdf, 262 kB) Application Notes PDF
AN-700: Instructions for the AD9865/AD9866 Evaluation Software  (pdf, 418 kB) Application Notes PDF
MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Technical Articles PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD9866 Model Options
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close