AD7854
PRODUCTION3 V to 5 V Single Supply, 200 kSPS, 12-Bit, Parallel Sampling ADC
- Part Models
- 5
- 1ku List Price
- Starting From $10.95
Overview
|
|
The AD7854/AD7854L is a high speed, low power, 12-bit ADC that operates from a single 3 V or 5 V power supply, the AD7854 being optimized for speed and the AD7854L for low power. The ADC powers up with a set of default conditions at which time it can be operated as a read-only ADC. The ADC contains self-calibration and system calibration options to ensure accurate operation over time and temperature and has a number of power-down options for low power applications.
The AD7854 is capable of 200 kHz throughput rate while the AD7854L is capable of 100 kHz throughput rate. The input track-and-hold acquires a signal in 500 ns and features a pseudo-differential sampling scheme. The AD7854 and AD7854L input voltage range is 0 to VREF (unipolar) and -VREF/2 to +VREF/2, centered at VREF/2 (bipolar). The coding is straight binary in unipolar mode and twos complement in bipolar mode. Input signal range is to the supply and the part is capable of converting full-power signals to 100 kHz.
CMOS construction ensures low power dissipation of typically 5.4 mW for normal operation and 3.6 µW in power-down mode. The part is available in 28-pin, 0.6 inch wide dual-in-line package (DIP), 28-lead small outline (SOIC) and 28-lead small shrink outline (SSOP) packages.
Documentation
Data Sheet 1
Technical Articles 1
Evaluation Design File 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD7854ARSZ | 28-Lead SSOP | ||
| AD7854ARZ | 28-Lead SOIC (Wide) | ||
| AD7854ARZ-REEL | 28-Lead SOIC (Wide) | ||
| AD7854LARSZ | 28-Lead SSOP | ||
| AD7854LARSZ-REEL | 28-Lead SSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 25, 2010 - 10_0065 Halogen Free Material Change for SSOP Products at Carsem |
||
| AD7854ARSZ | ||
| AD7854LARSZ | ||
| AD7854LARSZ-REEL | ||
|
Jul 21, 2014 - 13_0297 Qualification of ASE Chungli, as an Alternate Assembly Site for Select 16L, 20L, 24L and 28L SOICW Packages |
||
| AD7854ARZ | ||
| AD7854ARZ-REEL | ||
|
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
| AD7854ARZ | ||
| AD7854ARZ-REEL | ||
|
Jul 29, 2026 - 26_0046 Discontinuation of Parts Manufactured in TSMC Fab 2 and 5 in Hsinchu, Taiwan. |
||
| AD7854ARSZ | ||
| AD7854ARZ | ||
| AD7854ARZ-REEL | ||
| AD7854LARSZ | ||
| AD7854LARSZ-REEL | ||
This is the most up-to-date revision of the Data Sheet.