AD9948: 10-Bit CCD Signal Processor with Precision Timing™ Core
The AD9948 is a highly integrated CCD signal processor for digital still camera applications. Specified at pixel rates of up to 25 MHz, the AD9948 consists of a complete analog front end with A/D ...More
AD9948: 10-Bit CCD Signal Processor with Precision Timing™ Core
Product Description
The AD9948 is a highly integrated CCD signal processor for digital still camera applications. Specified at pixel rates of up to 25 MHz, the AD9948 consists of a complete analog front end with A/D conversion, combined with a programmable timing driver. The Precision Timing core allows adjustment of high speed clocks with 800 ps resolution.
The analog front end includes black level clamping, CDS, PxGA, VGA, and a 25 MHz 10-bit A/D converter. The timing driver provides the high speed CCD clock drivers for RG and H1–H4. Operation is programmed using a 3-wire serial interface.
Packaged in a space-saving 40-lead LFCSP package, the AD9948 is specified over an operating temperature range of –20ºC to +85ºC.
- Data Sheet Rev 0, 07/2003 (pdf 539kB)
- (About Data Sheets)
Features
- Correlated Double Sampler (CDS)
- 0 dB to 18 dB Pixel Gain Amplifier (PxGA®)
- 6 dB to 42 dB 10-Bit Variable Gain Amplifier (VGA)
- 10-Bit 25 MSPS A/D Converter
- Black Level Clamp with Variable Level Control
- Complete On-Chip Timing Driver
- Precision Timing Core with 800
ps Resolution - On-Chip 3 V Horizontal and RG Drivers
- 40-Lead LFCSP Package
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for AD9948
10-Bit CCD Signal Processor with Precision Timing™ Core
Functional Block Diagram for AD9948
AD7780 - 24-Bit Pin-Programmable Low Power Σ−Δ ADC
AD7949 - 14-Bit, 8-Channel, 250 kSPS PulSAR® ADC
AD7357 - Differential Input, Dual, Simultaneous Sampling, 4.25 MSPS, 14-Bit, SAR ADC
AD7192 - 4.8 kHz Ultra-Low Noise 24-Bit Sigma-Delta ADC with PGA
| Part# | Bits |
|---|---|
| AD9410 | 10 |
| AD9411 | 10 |
| AD7477 | 10 |
| AD7477A | 10 |
| AD9600-105 | 10 |
| AD9219-40 | 10 |
| AD9600-150 | 10 |
| AD9219-65 | 10 |
| AD9601-200 | 10 |
| AD9861-80 | 10 |
| AD7273 | 10 |
| AD7277 | 10 |
| AD7440 | 10 |
| AD7441 | 10 |
| AD7467 | 10 |
| AD7470 | 10 |
| AD7910 | 10 |
| AD7911 | 10 |
| AD7912 | 10 |
| AD7914 | 10 |
| AD7918 | 10 |
| AD7933 | 10 |
| AD7939 | 10 |
| AD7993 | 10 |
| AD7995 | 10 |
| AD7997 | 10 |
| AD876 | 10 |
| AD9051 | 10 |
| AD9200 | 10 |
| AD9201 | 10 |
| AD9203 | 10 |
| AD9211-200 | 10 |
| AD9211-300 | 10 |
| AD9212-40 | 10 |
| AD9212-65 | 10 |
| AD9214-105 | 10 |
| AD9214-65 | 10 |
| AD9215-105 | 10 |
| AD7810 | 10 |
| AD7811 | 10 |
| AD9215-65 | 10 |
| AD9216-105 | 10 |
| AD9216-65 | 10 |
| AD9218-105 | 10 |
| AD9218-40 | 10 |
| AD7812 | 10 |
| AD7813 | 10 |
AD9948 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD9948KCPZ | Prodn | 40 ld LFCSP (6x6mm w.4.1mm pad) | 40 | Comm. | $6.73 | 07/03/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD9948KCPZRL | Prodn | 40 ld LFCSP (6x6mm w.4.1mm pad) | 40 | Comm. | $6.73 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close