content here.
content here.

AD9225:  12-Bit , 25 MSPS Monolithic A/D Converter

The AD9225 is a monolithic, single supply 12-bit, 25MSPS Analog to Digital Converter with an on-chip, high performance sample-and-hold amplifier and voltage reference. The AD9225 uses a multi-stage differential pipelined architecture with output error correction logic to provide 12-bit accuracy at 25MSPS data rates and guarantees no missing codes over the full operating temperature range.

  • Low Power Dissipation: 280 mW
  • Single +5V Supply
  • No Missing Codes Guaranteed
  • DNL: ±0.4 LSB
  • On-Chip Sample-and-Hold Amplifier and Voltage Reference
  • SNR: 71 dB
  • SFDR: -85 dB
  • Out-of-Range Indicator
  • Straight Binary Output Data
  • 28-Lead SOIC
  • 28-Lead SSOP
  • Compatible with 3 V Logic
  • Resolution (Bits): 12bit
  • T-Put Rate: 25MSPS
  • # Chan: 1
  • Supply V: Single(+5)
  • Pwr Diss: 383mW
  • Interface: Par
  • Ain Range: (2Vref) p-p,2 V p-p,4 V p-p,Uni (Vref) x 2,Uni 2.0V,Uni 4.0V
  • SNR (dB): 71dB
  • Pkg Type: SOIC,SOP

Functional Block Diagram for AD9225

AD9225 Diagram
Functional Block Diagram for AD9225
Part# Bits Throughput Rate # of Inputs Operating Pwr Diss
AD9235-65 12 65MSPS 1 350mW
AD9233-105 12 105MSPS 1 350mW
AD9237-65 12 65MSPS 1 270mW
AD9230-170 12 170MSPS 1 349mW
AD9225 12 25MSPS 1 383mW
AD9626-170 12 170MSPS 1 291mW
AD9051 10 60MSPS 1 315mW
AD9246-80 14 105MSPS 1 288mW
AD9214-65 10 65MSPS 1 220mW
AD9244-40 14 40MSPS 1 370mW
AD9215-105 10 105MSPS 1 145mW

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.