content here.
content here.

AD9070:  10-BIT, 100 MSPS, ECL A/D CONVERTER

The AD9070 is a monolithic sampling analog-to-digital converter with an on-chip track-and-hold circuit and ECL digital interfaces. The product operates at a 100 MSPS conversion rate with outstanding dynamic performance over its full operating range.

The ADC requires only a single –5 V supply and an encode clock for full performance operation. The digital outputs are ECL compatible, while a ...More

AD9070:  10-BIT, 100 MSPS, ECL A/D CONVERTER

Product Description

The AD9070 is a monolithic sampling analog-to-digital converter with an on-chip track-and-hold circuit and ECL digital interfaces. The product operates at a 100 MSPS conversion rate with outstanding dynamic performance over its full operating range.

The ADC requires only a single –5 V supply and an encode clock for full performance operation. The digital outputs are ECL compatible, while a differential clock input accommodates a wide range of logic levels. The AD9070 may be operated in a Positive ECL (PECL) environment with a single +5 V supply. An Out-of-Range output (OR) is available to indicate that a conversion result is outside the operating range. The output data is held at saturation levels during an out-of-range condition.

The input amplifier supports single-ended interfaces. An internal -2.5 V reference is also included. Fabricated on an advanced bipolar process, the AD9070 is available in a plastic SOIC package specified over the industrial temperature range (-40°C to +85°C).

  • Low Power: 600 mW Typical at 100 MSPS
  • On-Chip Track/Hold
  • 230 MHz Analog Bandwidth
  • SINAD = 54 dB @ 41 MHz
  • On-Chip Reference
  • 1 V p-p Analog Input Range
  • Single Supply Operation: +5 V or –5 V
  • Differential Clock Input
  • Resolution (Bits): 10bit
  • T-Put Rate: 100MSPS
  • # Chan: 1
  • Pwr Diss: 600mW
  • Interface: Par
  • SNR (dB): 57dB
  • Pkg Type: DIP,SOIC

Functional Block Diagram for AD9070

AD9070 Diagram
Functional Block Diagram for AD9070