Add to Signal Chain Designer

AD7899:  5 V Single Supply 14-Bit 400 kSPS ADC

Product Details

The AD7899 is a fast, low power, 14-bit A/D converter that operates from a single +5 V supply. The part contains a 2.0 µs successive approximation ADC, a track/hold amplifier, 2.5 V reference, on chip clock oscillator, signal conditioning circuitry and a high speed parallel interface. The part accepts analog input ranges of ±10 V , ±5 V, ±2.5 V, 0 V to +2.5 V and 0 V to +5 V. Overvoltage protection on the analog inputs for the part allows the input voltage to exceeded without damaging the parts or affecting a conversion in progress.

FEATURES and BENEFITS

  • Fast (2.2 µs) 14-Bit ADC
  • 400 kSPS Throughput Rate
  • 0.3 µs Track/Hold Acquisition Time
  • Single Supply Operation
  • High-Speed Parallel Interface which Also Allows Interfacing to 3 V Processors
  • Low Power, 80 mW Typ
  • Selection of Input Ranges:
    ±10 V, ±5 V and ±2.5 V
    0 V to 2.5 V and 0 V to 5 V
  • Power-Saving Mode, 20 µW Typ
  • Overvoltage Protection on Analog Inputs
  • Power-Down Mode via STBY Pin

Functional Block Diagram for AD7899

Documentation

Title Content Type File Type
AD7899: 5 V Single Supply 14-Bit 400 kSPS ADC Data Sheet  (Rev A, 06/2001) (pdf, 243 kB) Data Sheets PDF
MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Technical Articles PDF
8- to 18-Bit SAR ADCs ... From the Leader in High Performance Analog  (pdf, 1885 kB)
8- to 18-Bit SAR ADCs with Sample Rates up to 3 MSPS -- The latest additions to ADI’s ADC portfolio offer unrivaled functionality in terms of channel count and power supply voltage, optimal power/speed ratios, and the smallest packages to meet the demands of any data acquisition application, including portable, industrial, medical, wireless, and communications.
Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD7899 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD7899AR-1 Status: Production 28 ld SOIC - Wide 28 Ind Tube, 27 $13.62 $11.57 N  Material Info PCN Purchase
AD7899AR-1REEL7 Status: Production 28 ld SOIC - Wide 28 Ind Reel, 400 - $10.02 N  Material Info PCN Purchase
AD7899AR-3 Status: Production 28 ld SOIC - Wide 28 Ind Tube, 27 $13.62 $11.57 N  Material Info PCN Purchase
AD7899AR-3REEL Status: Production 28 ld SOIC - Wide 28 Ind Reel, 1000 - $11.57 N  Material Info PCN Purchase
AD7899ARS-1 Status: Production 28 ld SSOP 28 Ind Tube, 47 $13.62 $11.57 N  Material Info PCN Purchase
AD7899ARS-1REEL Status: Production 28 ld SSOP 28 Ind Reel, 1500 - $11.57 N  Material Info PCN Purchase
AD7899ARS-2 Status: Production 28 ld SSOP 28 Ind Tube, 47 $13.62 $11.57 N  Material Info PCN Purchase
AD7899ARSZ-1 Status: Production 28 ld SSOP 28 Ind Tube, 47 $11.79 $10.02 Y  Material Info PCN Purchase Sample
AD7899ARSZ-1REEL Status: Production 28 ld SSOP 28 Ind Reel, 1500 - $10.02 Y  Material Info PCN Purchase
AD7899ARSZ-1REEL7 Status: Production 28 ld SSOP 28 Ind Reel, 500 - $10.02 Y  Material Info PCN Purchase
AD7899ARSZ-2 Status: Production 28 ld SSOP 28 Ind Tube, 47 $11.79 $10.02 Y  Material Info PCN Purchase Sample
AD7899ARSZ-2REEL Status: Production 28 ld SSOP 28 Ind Reel, 1500 - $10.02 Y  Material Info PCN Purchase
AD7899ARSZ-3 Status: Production 28 ld SSOP 28 Ind Tube, 47 $11.79 $10.02 Y  Material Info PCN Purchase
AD7899ARSZ-3REEL Status: Production 28 ld SSOP 28 Ind Reel, 1500 - $10.02 Y  Material Info PCN Purchase
AD7899ARZ-1 Status: Production 28 ld SOIC - Wide 28 Ind Tube, 27 $11.79 $10.02 Y  Material Info PCN Purchase Sample
AD7899ARZ-1REEL Status: Production 28 ld SOIC - Wide 28 Ind Reel, 1000 - $10.02 Y  Material Info PCN Purchase
AD7899ARZ-2 Status: Production 28 ld SOIC - Wide 28 Ind Tube, 27 $11.79 $10.02 Y  Material Info PCN Purchase
AD7899ARZ-2REEL Status: Production 28 ld SOIC - Wide 28 Ind Reel, 1000 - $10.02 Y  Material Info PCN Purchase
AD7899ARZ-3 Status: Production 28 ld SOIC - Wide 28 Ind Tube, 27 $11.79 $10.02 Y  Material Info PCN Purchase
AD7899BR-1 Status: Production 28 ld SOIC - Wide 28 Ind Tube, 27 $16.34 $13.89 N  Material Info PCN Purchase
AD7899BR-1REEL7 Status: Obsolete 28 ld SOIC - Wide 28 Ind Reel, 400 - - N  Material Info PCN/PDN Contact ADI
AD7899BRZ-1 Status: Production 28 ld SOIC - Wide 28 Ind Tube, 27 $14.15 $12.02 Y  Material Info PCN Purchase
AD7899BRZ-3 Status: Production 28 ld SOIC - Wide 28 Ind Tube, 27 $14.15 $12.02 Y  Material Info PCN Purchase
AD7899SR-1 Status: Production 28 ld SOIC - Wide 28 Mil Tube, 27 $44.98 $38.23 N  Material Info PCN Purchase
AD7899SR-1REEL7 Status: Production 28 ld SOIC - Wide 28 Mil Reel, 400 - $38.23 N  Material Info PCN Purchase
AD7899SRZ-1 Status: Production 28 ld SOIC - Wide 28 Mil Tube, 27 $38.94 $33.10 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close