Add to Signal Chain Designer

AD7896:  2.7 V to 5.5 V, 12-Bit, 8 µs ADC in 8-Pin SO/DIP

Product Details

The AD7896 is a fast, 12-bit ADC which operates from a single +2.7 V to 5.5 V supply and is housed in a small 8-pin mini-DIP and 8-pin SOIC. The part contains an 8 µs successive approximation A/D converter, an on-chip track/hold amplifier, an on-chip clock and a high speed serial interface.

Output data from the AD7896 is provided via a high speed, serial interface port. This two-wire serial interface has a serial clock input and a serial data output with the external serial clock accessing the serial data from the part.

In addition to the traditional dc accuracy specifications such as linearity, full-scale and offset errors, the AD7896 is also specified for dynamic performance parameters including harmonic distortion and signal-to-noise ratio.

The part accepts an analog input range of 0 V to VDD and operates from a single +2.7 V to +5.5 V supply consuming only 9 mW typical. The VDD input is also used as the reference for the part so that no external reference is required.

The AD7896 features a high sampling rate mode and, for low power applications, a proprietary automatic power down mode where the part automatically goes into power down once con-version is complete and "wakes up" before the next conversion cycle.

The part is available in a small, 8-pin, 0.3" wide, plastic or hermetic dual-in-line package (mini-DIP) and in an 8-pin, small outline IC (SOIC).

FEATURES and BENEFITS

  • 100 kHz Throughput Rate
  • Fast 12-Bit Sampling ADC with 8 µs Conversion Time
  • 8-Lead PDIP and SOIC
  • Single 2.7 V to 5.5 V Supply Operation
  • High Speed, Easy-to-Use Serial Interface
  • On-Chip Track-and-Hold Amplifier
  • Analog Input Range Is 0 V to Supply
  • High Input Impedance
  • Low Power: 9 mW Typ

Functional Block Diagram for AD7896

Documentation

Title Content Type File Type
AD7896: 2.7 V to 5.5 V, 12-Bit, 8 µs ADC in 8-Lead SOIC/PDIP Data Sheet (Rev D, 11/2011) (pdf, 193 kB) Data Sheets PDF
MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Technical Articles PDF
Low-Power, Low-Voltage IC Choices for ECG System Requirements
(Analog Dialogue, Vol. 29, No. 3, 1995)
Technical Articles HTML
Low-Power, Low-Voltage IC Choices for ECG System Requirements
(Analog Dialogue, Vol. 29, No. 3, 1995)
Analog Dialogue HTML
Considerations In Designing Single Supply, Low-Power Systems Analog Dialogue HTML
Space Qualified Parts List  (pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
Aerospace Information PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD7896 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD7896ANZ Status: Production 8 ld PDIP 8 Ind Tube, 50 $9.58 $8.13 Y  Material Info PCN Purchase
AD7896AR Status: Production 8 ld SOIC 8 Ind Tube, 98 $9.72 $8.25 N  Material Info PCN Purchase
AD7896AR-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $8.25 N  Material Info PCN Purchase
AD7896ARZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $8.86 $7.52 Y  Material Info PCN Purchase
AD7896ARZ-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $7.52 Y  Material Info PCN Purchase
AD7896ARZ-REEL7 Status: Production 8 ld SOIC 8 Comm. Reel, 1000 - $7.52 Y  Material Info PCN Purchase
AD7896BR Status: Production 8 ld SOIC 8 Ind Tube, 98 $12.65 $10.75 N  Material Info PCN Purchase
AD7896BR-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $10.75 N  Material Info PCN Purchase
AD7896BRZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $11.53 $9.80 Y  Material Info PCN Purchase
AD7896BRZ-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $9.80 Y  Material Info PCN Purchase
AD7896BRZ-REEL7 Status: Production 8 ld SOIC 8 Comm. Reel, 1000 - $9.80 Y  Material Info PCN Purchase
AD7896JRZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $5.21 $4.27 Y  Material Info Notify Me Purchase
AD7896JRZ-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $4.27 Y  Material Info Notify Me Purchase
AD7896SQ Status: Obsolete CERDIP GLASS SEAL 8 Mil Tube, 48 - - N  Material Info Notify Me Contact ADI
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close