Technical Documentation

TECHNICAL DOCUMENTATION — AD7894 : True Bipolar Input, 5 V Single Supply, 14-Bit, Serial 4.5 µs ADC in 8-Pin Package

 
To filter this listing by product category or application, or both, visit the Technical Documentation Page.
Technical Articles (1)
Data Sheets (1)
Glossary (1)
Overview (1)
  • 8- to 18-Bit SAR ADCs ... From the Leader in High Performance Analog  (pdf, 1885 kB)
    8- to 18-Bit SAR ADCs with Sample Rates up to 3 MSPS -- The latest additions to ADI’s ADC portfolio offer unrivaled functionality in terms of channel count and power supply voltage, optimal power/speed ratios, and the smallest packages to meet the demands of any data acquisition application, including portable, industrial, medical, wireless, and communications.
Send Feedback X
content here.
content here.

Send Feedback

Close