Add to Signal Chain Designer

AD7880:  CMOS, Single +5 V Supply, Low Power, 12-Bit Sampling ADC

Product Details

The AD7880 is a high speed, low power, 12-bit A/D converter which operates from a single +5 V supply. It consists of a 3 µs track/hold amplifier, a 12 µs successive-approximation ADC, versatile interface logic and a multiple-input range circuit. The part also includes a power save feature.

An internal resistor network allows the part to accept both unipolar and bipolar input signals while operating from a single +5 V supply. Fast bus access to modern microprocessors and digital signal processors.

The AD7880 features a total throughput time of 15 µs and can convert full power signals up to 33 kHz with a sampling frequency of 66 kHz.

In addition to the traditional dc accuracy specifications such as linearity, full scale and offset errors, the AD7880 is also fully specified for dynamic performance parameters including harmonic distortion and signal-to-noise ratio.

The AD7880 is fabricated in Analog Devices' Linear Compatible CMOS (LC2MOS) process, a mixed technology process that combines precision bipolar circuits with low power CMOS logic. The part is available in a 24-pin, 0.3 inch wide, plastic or hermetic dual-in-line package (DIP) as well as a small 24-lead SOIC package.

FEATURES and BENEFITS

  • 12-Bit Monolithic A/D Converter
  • 66 kHz Throughput Rate
    - 12 µs Conversion Time
    - 3 µs On-Chip Track/Hold Amplifier
  • 70 dB SNR
  • Low Power:
    - Power Save Mode: 2 mW typ
    - Normal Operation: 25 mW typ
  • Fast Data Access Time: 57 ns
  • Small 24-Lead SOIC and 0.3" DIP Packages

Functional Block Diagram for AD7880

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD7880 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD7880BN Status: Production 24 ld PDIP 24 Ind Tube, 15 $23.52 $19.97 N  Material Info PCN Purchase
AD7880BNZ Status: Production PLASTIC DIP 24 Ind Tube, 15 $20.40 $17.34 Y  Material Info PCN Purchase
AD7880BQ Status: Obsolete CERDIP GLASS SEAL 24 Ind Tube, 15 - - N  Material Info PCN Contact ADI
AD7880BR Status: Production 24 ld SOIC - Wide 24 Ind Tube, 31 $20.70 $17.60 N  Material Info PCN Purchase
AD7880BR-REEL Status: Production 24 ld SOIC - Wide 24 Ind Reel, 1000 - $17.60 N  Material Info PCN Purchase
AD7880BRZ Status: Production 24 ld SOIC - Wide 24 Ind Tube, 31 $18.85 $16.03 Y  Material Info PCN Purchase
AD7880BRZ-REEL Status: Production 24 ld SOIC - Wide 24 Ind Reel, 1000 - $16.03 Y  Material Info PCN Purchase
AD7880CNZ Status: Production PLASTIC DIP 24 Ind Tube, 15 $24.47 $20.80 Y  Material Info PCN Purchase
AD7880CRZ Status: Production 24 ld SOIC - Wide 24 Ind Tube, 31 $21.56 $18.33 Y  Material Info PCN Purchase
AD7880CRZ-REEL Status: Production 24 ld SOIC - Wide 24 Ind Reel, 1000 - $18.33 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close