AD7862:  Simultaneous Sampling Dual 250 kSPS 12-Bit ADC

The AD7862 is a high speed, low power, dual 12-bit A/D converter that operates from a single +5 V supply. The part contains two 4 µs successive approximation ADCs, two track/ hold amplifiers, an ...More

AD7862:  Simultaneous Sampling Dual 250 kSPS 12-Bit ADC

Product Description

The AD7862 is a high speed, low power, dual 12-bit A/D converter that operates from a single +5 V supply. The part contains two 4 µs successive approximation ADCs, two track/ hold amplifiers, an internal +2.5 V reference and a high speed parallel interface. There are four analog inputs that are grouped into two channels (A & B) selected by the A0 input. Each channel has two inputs (VA1 & VA2 or VB1 & VB2) that can be sampled and converted simultaneously thus preserving the relative phase information of the signals on both analog inputs. The part accepts an analog input range of ±10 V (AD7862-10), ±2.5 V (AD7862-3) and 0­2.5 V (AD7862-2). Overvoltage protection on the analog inputs for the part allows the input voltage to go to ±17 V, ±7 V or +7 V, respectively, without causing damage.

A single conversion start signal (CONVST) places both track/ holds into hold simultaneously and initiates conversion on both inputs. The BUSY signal indicates the end of conversion, and at this time the conversion results for both channels are available to be read. The first read after a conversion accesses the result from VA1 or VB1, while the second read accesses the result from VA2 or VB2, depending on whether the multiplexer select A0 is low or high, respectively. Data is read from the part via a 12-bit parallel data bus with standard CS and RD signals.

In addition to the traditional dc accuracy specifications such as linearity, full-scale and offset errors, the part is also specified for dynamic performance parameters including harmonic distortion and signal-to-noise ratio.

The AD7862 is fabricated in Analog Devices' Linear Compatible CMOS (LC2MOS) process, a mixed technology process that combines precision bipolar circuits with low power CMOS logic. It is available in 28-lead SSOP, SOIC and DIP.

Features

  • Two Fast 12-Bit ADCs
  • Four Input Channels
  • Simultaneous Sampling & Conversion
  • 4 µs Throughput Time
  • Single Supply Operation
  • High Speed Parallel Interface
  • Low Power, 60 mW typ
  • Selection of Input Ranges:
    ±10 V for AD7862-10
    ±2.5 V for AD7862-3
    0 V to 2.5 V for AD7862-2
  • Power Saving Mode, 50 µW typ
  • Overvoltage Protection on Analog Inputs
  • 14-Bit Pin Compatible Upgrade (AD7863)

Diagrams

AD7862 Diagram
Functional Block Diagram for AD7862

Specifications

Resolution (Bits) 12bit
T-Put Rate 250kSPS
# Chan 4
Supply V Single(+5)
Pwr Diss 75mW
Interface Par
Ain Range Bip 10V,Bip 2.5V,Uni 2.5V
SNR (dB) 71dB
Pkg Type DIP,SOIC,SOP

Explore Other Products

AD7781 - 20-Bit, Pin-Programmable, Ultralow Power Sigma-Delta ADC

AD7357 - Differential Input, Dual, Simultaneous Sampling, 4.25 MSPS, 14-Bit, SAR ADC

AD7780 - 24-Bit Pin-Programmable Low Power Σ−Δ ADC

AD7192 - 4.8 kHz Ultra-Low Noise 24-Bit Sigma-Delta ADC with PGA

Subscribe to New Products Feed More
Part# Bits Throughput Rate # of Inputs Operating Pwr Diss
AD7934 12 1.5MSPS 4 16mW
AD7924 12 1MSPS 4 13.5mW
AD7866 12 1MSPS 4 24mW
AD7862 12 250KSPS 4 75mW
AD7323 13 500KSPS 4 17mW
AD7921 12 250KSPS 2 20mW
AD7356 12 5MSPS 2 59mW
AD7933 10 1.5MSPS 4 16mW
AD7811 10 350KSPS 4 10.5mW
AD7922 12 1MSPS 2 15mW
AD7324 13 1MSPS 4 30mW
Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

View Sales and Distribution Offices