AD7823: 2.7 V to 5.5 V, 4.5 ms, 8-Bit ADC in 8-Lead microSOIC/DIP
The AD7823 is a high speed, low power, 8-bit A/D converter that operates from a single 2.7 V to 5.5 V supply. The part contains a 4.5 µs successive approximation A/D converter, inherent track-and-hold ...More
AD7823: 2.7 V to 5.5 V, 4.5 ms, 8-Bit ADC in 8-Lead microSOIC/DIP
Product Description
The AD7823 is a high speed, low power, 8-bit A/D converter that operates from a single 2.7 V to 5.5 V supply. The part contains a 4.5 µs successive approximation A/D converter, inherent track-and-hold functionality (with a pseudo differential input) and a high speed serial interface that interfaces to most microcontrollers. AD7823 is fully specified over a temperature range of -40°C to +125°C.
By using a technique that samples the state of the CONVST (convert start) signal at the end of a conversion, the AD7823 may be used in an automatic power-down mode. When used in this mode, the AD7823 powers down automatically at the end of a conversion and "wakes up" at the start of a new conversion. This feature significantly reduces the power consumption of the part at lower throughput rates. The AD7823 can also operate in a high speed mode where the part is not powered down between conversions. In this high speed mode of operation, the conversion time of the AD7823 is 4.5 µs. The maximum throughput rate is dependent on the speed of the serial interface of the microcontroller.
The part is available in a small, 8-pin 0.3" wide, plastic dual-in-line package (mini-DIP); in an 8-lead, small outline IC (SOIC); and in an 8-lead microSOIC package.
- Data Sheet Rev C, 10/2000 (pdf 155kB)
- (About Data Sheets)
Features
- 8-Bit ADC with 4 µs Conversion Time
- Small Footprint 8-Lead microSOIC Package
- Specified Over a –40°C to +125°C Temperature Range
- Inherent Track-and-Hold Functionality
- Operating Supply Range: 2.7 V to 5.5 V
- Specifications at 2.7 V to 5.5 V and 5 V ± 10%
- Microcontroller Compatible Serial Interface
- Optional Automatic Power-Down
- Low Power Operation:
570 µW at 10 kSPS Throughput Rate
2.9 mW at 50 kSPS Throughput Rate - Analog Input Range: 0 V to VREF
- Reference Input Range: 0 V to VDD
- "Drop In" Upgrade to 10 Bits Available (AD7810)
AD7192 - 4.8 kHz Ultra-Low Noise 24-Bit Sigma-Delta ADC with PGA
AD7781 - 20-Bit, Pin-Programmable, Ultralow Power Sigma-Delta ADC
AD7357 - Differential Input, Dual, Simultaneous Sampling, 4.25 MSPS, 14-Bit, SAR ADC
AD7780 - 24-Bit Pin-Programmable Low Power Σ−Δ ADC
| Part# | Bits | Throughput Rate | # of Inputs | Operating Pwr Diss |
|---|---|---|---|---|
| AD7478 | 8 | 1MSPS | 1 | 17.5mW |
| AD7478A | 8 | 1.2MSPS | 1 | 17.5mW |
| AD7468 | 8 | 200KSPS | 1 | 570µW |
| AD7819 | 8 | 200KSPS | 1 | 17.5mW |
| AD7823 | 8 | 200KSPS | 1 | 17.5mW |
| AD7477 | 10 | 1MSPS | 1 | 17.5mW |
| AD7477A | 10 | 1MSPS | 1 | 17.5mW |
| AD7467 | 10 | 200KSPS | 1 | 630µW |
| AD7440 | 10 | 1MSPS | 1 | 9mW |
| AD7470 | 10 | 1.75MSPS | 1 | 12mW |
| AD7910 | 10 | 250KSPS | 1 | 15mW |
AD7823 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD7823YR | Prodn | 8 ld SOIC | 8 | Comm. | $2.91 | 07/03/2009 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD7823YRMZ | Prodn | 8 ld MSOP | 8 | Ind | $2.78 | 08/14/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD7823YRMZ-REEL | Prodn | 8 ld MSOP | 8 | Comm. | - | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD7823YRMZ-REEL7 | Prodn | 8 ld MSOP | 8 | Comm. | - | 08/14/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD7823YRZ | Prodn | 8 ld SOIC | 8 | Comm. | $2.78 | 07/03/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD7823YRZ-REEL | Prodn | 8 ld SOIC | 8 | Comm. | - | 07/24/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD7823YRZ-REEL7 | Prodn | 8 ld SOIC | 8 | Comm. | - | 07/24/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close