content here.
content here.

AD7811:  10-Bit, 4-Channel, 350 kSPS, Serial A/D Converter

The AD7811 and AD7812 are high speed, low power, 10-bit A/D converters that operate from a single 2.7 V to 5.5 V supply. The devices contain a 2.3 µs successive approximation A/D converter, an on-chip track/hold amplifier, a 2.5 V on-chip reference and a high speed serial interface that is compatible with the serial interfaces of most DSPs (Digital Signal Processors) and microcontrollers. The user ...More

AD7811:  10-Bit, 4-Channel, 350 kSPS, Serial A/D Converter

Product Description

The AD7811 and AD7812 are high speed, low power, 10-bit A/D converters that operate from a single 2.7 V to 5.5 V supply. The devices contain a 2.3 µs successive approximation A/D converter, an on-chip track/hold amplifier, a 2.5 V on-chip reference and a high speed serial interface that is compatible with the serial interfaces of most DSPs (Digital Signal Processors) and microcontrollers. The user also has the option of using an external reference by connecting it to the VREF pin and setting the EXTREF bit in the control register. The VREF pin may be tied to VDD. At slower throughput rates the power-down mode may be used to automatically power down between conversions.

The control registers of the AD7811 and AD7812 allow the input channels to be configured as single-ended or pseudo differential. The control register also features a software convert start and a software power-down. Two of these devices can share the same serial bus and may be individually addressed in a multipackage application by hardwiring the device address pin. The AD7811 is available in a small, 16-lead 0.3" wide, plastic dual-in-line package (mini-DIP), in a 16-lead 0.15" wide, small outline IC (SOIC) and in a 16-lead, Thin Shrink Small Outline Package (TSSOP). The AD7812 is available in a small, 20-lead 0.3" wide, plastic dual-in-line package (mini-DIP), in a 20-lead, small outline IC (SOIC) and in a 20-lead, Thin Shrink Small Outline Package (TSSOP).

  • 10-Bit ADC with 2.3 µs Conversion Time
  • Four Single-Ended Inputs to
    Configure as Three Pseudo Differential
    Inputs with Respect to a Common, or as Two
    Independent Pseudo Differential Channels
  • Onboard Track and Hold
  • Onboard Reference 2.5 V ± 2.5%
  • Operating Supply Range: 2.7 V to 5.5 V
  • Specifications at 2.7 V–3.6 V and 5 V ± 10%
  • DSP-/Microcontroller-Compatible Serial Interface
  • High Speed Sampling and Automatic
    Power-Down Modes
  • Package Address Pin on AD7811
    and AD7812 Allows Sharing of Serial
    Bus in Multipackage Applications
  • Input Signal Range: 0 V to VREF
  • Reference Input Range: 1.2 V to VDD
  • Resolution (Bits): 10bit
  • T-Put Rate: 350kSPS
  • # Chan: 4
  • Supply V: Single(+3),Single(+3.3),Single(+5)
  • Pwr Diss: 10.5mW
  • Interface: Ser
  • Ain Range: (Vref) p-p,Uni (Vref)
  • SNR (dB): n/a
  • Pkg Type: DIP,SOIC,SOP

Functional Block Diagram for AD7811

AD7811 Diagram
Functional Block Diagram for AD7811
Part# Bits Throughput Rate # of Inputs Operating Pwr Diss
AD7811 10 350KSPS 4 10.5mW
AD7441 10 1MSPS 1 9.3mW
AD7440 10 1MSPS 1 9mW
AD7812 10 350KSPS 8 10.5mW
AD7914 10 1MSPS 4 13.5mW
AD7933 10 1.5MSPS 4 16mW
AD9219-40 10 40MSPS 4 313mW
AD9219-65 10 65MSPS 4 408mW
AD7993 10 188KSPS 4 6mW
AD7995 10 140KSPS 4 4.4mW
AD7450A 12 1MSPS 1 9mW

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.