AD7799

PRODUCTION

3-Channel, Low Noise, Low Power, 24-Bit, Sigma Delta ADC with On-Chip In-Amp

Viewing:

Overview

  • RMS noise:
    27 nV at 4.17 Hz (AD7799)
    65 nV at 16.7 Hz (AD7799)
    40 nV at 4.17 Hz (AD7798)
    85 nV at 16.7 Hz (AD7798)
  • Current: 380 μA typical
  • Power-down: 1 μA maximum
  • Low noise, programmable gain, instrumentation amp
  • Update rate: 4.17 Hz to 470 Hz 3 differential inputs
  • Internal clock oscillator
  • Simultaneous 50 Hz/60 Hz rejection
  • Reference detect
  • Low-side power switch
  • Programmable digital outputs
  • Burnout currents
  • Power supply: 2.7 V to 5.25 V
AD7799
3-Channel, Low Noise, Low Power, 24-Bit, Sigma Delta ADC with On-Chip In-Amp
AD7798/AD7799 Functional Block Diagram AD7798/AD7799 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Operational Amplifiers (Op Amps) 3
AD8639 PRODUCTION 16V Dual Auto-Zero, Rail-to-Rail Output, Precision Amplifier
ADA4051-2 PRODUCTION 1.8V, µPower, Zero-Drift, RRIO Dual Amplifier
AD8539 PRODUCTION Low Power, Precision, Auto-Zero Op Amp
Voltage References 4
ADR381 PRODUCTION 2.048 V and 2.5 V Bandgap Voltage References
ADR391 PRODUCTION 2.5V Micropower, Low Noise Precision Voltage Reference with Shutdown
ADR421 PRODUCTION Ultraprecision, Low Noise, 2.500 V XFET® Voltage References
ADR431 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Sigma-Delta ADC Tutorial

An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.

Open Tool

Evaluation Kits

EVAL-AD7799

AD7799 Evaluation Board

Product Details

The EVAL-AD7799EBZ is a fully featured evaluation Board for the AD7799. The evaluation board can be connected to a PC via a standard USB interface. Software is provided enabling the user to perform detailed analysis of the ADC's performance.


Please note: This Evaluation software does not run on Windows 8 or Windows 10 (USB driver is non-compliant with OS >Windows 7).

EVAL-AD7799
AD7799 Evaluation Board

Latest Discussions

Recently Viewed