Product Details

The EVAL-AD7797EBZ is a fully featured evaluation Board for the AD7797. The evaluation board can be connected to a PC via a standard USB interface. Software is provided enabling the user to perform detailed analysis of the ADC's performance.

Documentation

  • EVAL-AD7797 Technical Note  (pdf, 611 kB)
    This Technical Note describes the evaluation board for the AD7797 which is a Low Power, 24-Bit Sigma Delta ADC.

Software and Tools

  • AD7797 Evaluation Software  (zip, 149977 kB)
    The software provided runs under Windows XP, Windows Vista and Windows 7 (32-bit and 64-bit) and allows the user to control all the functions of the AD7797 via the USB port of a PC. The software should be installed by running the SETUP.EXE program.

SampleBuy

Price, packaging, availability

AD7797 Evaluation Baord
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-AD7797EBZ Status: Production Evaluation Board $59.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close