AD7766: 24-Bit, 8.5 mW, 109 dB, 128/64/32 kSPS ADCs
The AD7766/AD7766-1/AD7766-2 are high performance 24-bit oversampled SAR analog-to-digital converters (ADC). The AD7766/AD7766-1/AD7766-2 combine the benefits of a large dynamic range and input ...More
AD7766: 24-Bit, 8.5 mW, 109 dB, 128/64/32 kSPS ADCs
Product Description
The AD7766/AD7766-1/AD7766-2 are high performance 24-bit oversampled SAR analog-to-digital converters (ADC). The AD7766/AD7766-1/AD7766-2 combine the benefits of a large dynamic range and input bandwidth, consuming 15 mW, 10.5 mW, and 8.5 mW power, respectively, all contained in a 16-lead TSSOP package.
Ideal for ultralow power data acquisition (such as PCI- and USB-based systems), the AD7766/AD7766-1/AD7766-2 provide 24-bit resolution. The combination of exceptional SNR, wide dynamic range, and outstanding dc accuracy make the AD7766/AD7766-1/AD7766-2 ideally suited for measuring small signal changes over a wide dynamic range. This is particularly suitable for applications where small changes on the input are measured on larger ac or dc signals. In such an application, the AD7766/AD7766-1/AD7766-2 accurately gather both ac and dc information.
The AD7766/AD7766-1/AD7766-2 include an on-board digital filter (complete with linear phase response) that acts to eliminate out-of-band noise by filtering the oversampled input voltage. The oversampled architecture also reduces front-end antialias requirements. Other features of the AD7766 include a SYNC/PD (synchronization/power-down) pin, allowing the synchronization of multiple AD7766 devices. The addition of an SDI pin provides the option of daisy chaining multiple AD7766 devices.
The AD7766/AD7766-1/AD7766-2 operate from a 2.5 V supply using a 5 V reference. The devices operate from −40°C to +105°C.
Applications
Data Sheet, Rev. 0, 8/07
- Data Sheet Rev B, 03/2009 (pdf 1724kB)
- (About Data Sheets)
Features
- Oversampled successive approximation (SAR) architecture
- High performance ac and dc accuracy, low power
115.5 dB dynamic range, 32 kSPS (AD7766-2)
112.5 dB dynamic range, 64 kSPS (AD7766-1)
109.5 dB dynamic range, 128 kSPS (AD7766)
−112 dB THD - Exceptionally low power
8.5 mW, 32 kSPS (AD7766-2)
10.5 mW, 64 kSPS (AD7766-1)
15 mW, 128 kSPS (AD7766) - High dc accuracy
24 bits, no missing codes (NMC)
INL: ±6 ppm (typical), ±15 ppm (maximum)
- Low temperature drift
Zero error drift: 15 nV/°C
Gain error drift: 0.4 ppm/°C - On-chip low-pass FIR filter
Linear phase response
Pass-band ripple: ±0.005 dB
Stop-band attenuation: 100 dB - 2.5 V supply with 1.8 V/2.5 V/3 V/3.6 V logic interface options
- Flexible interfacing options
Synchronization of multiple devices
Daisy chain capability - Power-down function
- Temperature range: −40°C to +105°C
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD7766
24-Bit, 8.5 mW, 109 dB, 128/64/32 kSPS ADCs
Other Diagrams for AD7766
24-Bit, 8.5 mW, 109 dB, 128/64/32 kSPS ADCs
AD7766 Pin Configuration
Functional Block Diagram for AD7766
AD7357 - Differential Input, Dual, Simultaneous Sampling, 4.25 MSPS, 14-Bit, SAR ADC
AD7781 - 20-Bit, Pin-Programmable, Ultralow Power Sigma-Delta ADC
AD7192 - 4.8 kHz Ultra-Low Noise 24-Bit Sigma-Delta ADC with PGA
AD7780 - 24-Bit Pin-Programmable Low Power Σ−Δ ADC
| Part# | Bits | Throughput Rate | # of Inputs | Operating Pwr Diss |
|---|---|---|---|---|
| AD7766 | 24 | 128KSPS | 1 | 18mW |
| AD7767 | 24 | 128KSPS | 1 | 18mW |
| AD7982 | 18 | 1MSPS | 1 | 8.6mW |
| AD7984 | 18 | 1.33MSPS | 1 | 14mW |
| AD7980 | 16 | 1MSPS | 1 | 10mW |
| AD7983 | 16 | 1.33MSPS | 1 | 12mW |
| AD7687 | 16 | 250KSPS | 1 | 12.5mW |
| AD7694 | 16 | 250KSPS | 1 | 6.3mW |
| AD7942 | 14 | 250KSPS | 1 | 12.5mW |
| AD9874 | 24 | 541.5KSPS | 1 | 79.5mW |
| AD7765 | 24 | 156KSPS | 1 | 371mW |
AD7766 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD7766BRUZ | Prodn | 16 ld TSSOP | 16 | Ind | $6.02 | 07/10/2009 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD7766BRUZ-1 | Prodn | 16 ld TSSOP | 16 | Ind | $6.02 | 07/10/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD7766BRUZ-1-RL7 | Prodn | 16 ld TSSOP | 16 | Ind | $6.02 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD7766BRUZ-2 | Prodn | 16 ld TSSOP | 16 | Ind | $6.02 | 07/10/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD7766BRUZ-2-RL7 | Prodn | 16 ld TSSOP | 16 | Ind | $6.02 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD7766BRUZ-RL7 | Prodn | 16 ld TSSOP | 16 | Ind | $6.02 | 08/21/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| EVAL-AD7766-1EDZ | Prodn | EVALUATION BOARDS | 28 | Ind | $151.80 | 07/10/2009 | Y | Contact ADI | Add To Cart |
| EVAL-AD7766-2EDZ | Prodn | EVALUATION BOARDS | 28 | Ind | $151.80 | 09/04/2009 | Y | Contact ADI | Add To Cart |
| EVAL-AD7766EDZ | Prodn | EVALUATION BOARDS | 28 | Ind | $151.80 | 07/10/2009 | Y | Contact ADI | Add To Cart |
EVAL-CED: Converter Evaluation and Development (CED) Board
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| EVAL-CED1Z | Prodn | EVALUATION BOARDS | - | Comm. | $506.00 | 09/04/2009 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close